LA 7x8mm WH
Laser printing label; Overall width: 7mm; Overall height: 8mm; white; Polyester
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Laser printing label
Packaging type
Cardboard packaging
Delivery Unit
1.000
Number of pages per PU
10
Format size
DIN A4
Number of labels per side
560
Assembly type
adhere
Printable with
Laser Printer
Printing procedure
Laser Printing
Marking for
Components
Product Design
Label type
Adhesive Label
Label design
Rectangular
Glue
Acrylic-based
Overall width
7 mm
Overall height
8 mm
thickness
0.05 mm
Label material
Polyester
Perforated
Yes
Colour
white
Product Characteristics
Installation temperature min.
10 °C
Temperature min.
-40 °C
Temperature max.
150 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® LA Labels
Article number | Colour | Number of pages per PU | Number of labels per side | ||
---|---|---|---|---|---|
83256198 | white | 10 | 560 | ||
83256199 | yellow | 10 | 560 | ||
83256200 | silver | 10 | 560 | ||
83256203 | white | 10 | 517 | ||
83256204 | yellow | 10 | 517 | ||
83256206 | white | 10 | 400 | ||
83256207 | yellow | 10 | 400 | ||
83256209 | white | 10 | 310 | ||
83256210 | yellow | 10 | 310 | ||
83256212 | white | 10 | 280 | ||
83256213 | yellow | 10 | 280 | ||
83256215 | white | 10 | 161 | ||
83256216 | yellow | 10 | 161 | ||
83256218 | white | 10 | 196 | ||
83256219 | yellow | 10 | 196 | ||
83256221 | white | 10 | 124 | ||
83256222 | yellow | 10 | 124 | ||
83256224 | white | 10 | 39 | ||
83256225 | yellow | 10 | 39 | ||
83256227 | white | 10 | 420 | ||
83256228 | yellow | 10 | 420 | ||
83256229 | silver | 10 | 420 | ||
83256230 | white | 10 | 611 | ||
83256231 | yellow | 10 | 611 | ||
83256232 | silver | 10 | 611 | ||
83256233 | white | 10 | 315 | ||
83256234 | yellow | 10 | 315 | ||
83256235 | silver | 10 | 315 | ||
83256236 | white | 10 | 74 | ||
83256237 | yellow | 10 | 74 | ||
83256238 | silver | 10 | 74 | ||
83256239 | white | 10 | 110 | ||
83256240 | yellow | 10 | 110 | ||
83256241 | silver | 10 | 110 | ||
83256242 | white | 10 | 27 | ||
83256243 | yellow | 10 | 27 | ||
83256244 | silver | 10 | 27 |