Flexilabel LFL 9.5x28 YE/WH
Laser printing label; Overall width: 9.5mm; Overall height: 28mm; yellow, white; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83254660
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Flexilabel LFL 9.5x28 YE/WH Laser printing label -  Primary Image
Flexilabel LFL 9.5x28 YE/WH Laser printing label -  Primary Image Flexilabel LFL 9.5x28 YE/WH Laser printing label -   Secondary Image Flexilabel LFL 9.5x28 YE/WH Laser printing label -   Secondary Image Flexilabel LFL 9.5x28 YE/WH Laser printing label -   Other Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Laser printing label

Packaging type

Cardboard packaging

Delivery Unit

1.000

pieces per PU

2030 pc.

Number of pages per PU

10

Number of labels per side

203

Assembly type

in character holders

Printable with

Laser Printer

Printing procedure

Laser Printing

Time of installation

Before/after installation

Marking for

Cores
Cables
Components

Product Design

Label type

Cable Label

Label design

Rectangular

Overall width

9.5 mm

Overall height

28 mm

thickness

0.175 mm

Label material

Polyester

Perforated

Yes

Colour

yellow
white

Product Characteristics

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Flexilabel LFL

Article number pieces per PU
83254620 2350 pc.
83254650 3190 pc.
83254660 2030 pc.
83254670 1450 pc.
83254690 290 pc.
83254701 840 pc.
83254710 1150 pc.
83254714 720 pc.
83254718 560 pc.
83254719 280 pc.
Show less
Show all
ACCESSORIES

Why Choose Lapp