Flexilabel LFL 9.5x196 YE/WH
Laser printing label; Overall width: 9.5mm; Overall height: 196mm; yellow, white; Halogenfree
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Laser printing label
Packaging type
Cardboard packaging
Delivery Unit
1.000
pieces per PU
290 pc.
Number of pages per PU
10
Number of labels per side
29
Assembly type
in character holders
Printable with
Laser Printer
Printing procedure
Laser Printing
Time of installation
Before/after installation
Marking for
CoresCablesComponents
Product Design
Label type
Cable Label
Label design
Rectangular
Overall width
9.5 mm
Overall height
196 mm
thickness
0.175 mm
Label material
Polyester
Perforated
Yes
Colour
yellowwhite
Product Characteristics
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.