Cablelabel LFL 2H 9.9x66 YE/WH
Laser printing label; Overall width: 9.9mm; Overall height: 89mm; yellow, white; Polyester
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Laser printing label
Packaging type
Cardboard packaging
Delivery Unit
1.000
Number of pages per PU
10
Format size
DIN A4
Number of labels per side
56
Assembly type
with 2 cable ties
Printable with
Laser Printer
Printing procedure
Laser Printing
Time of installation
Before/after installation
Marking for
CoresCables
Product Design
Label type
Cable Label
Label design
Rectangular
Wide labelling area
9.9 mm
labeling area hight
66 mm
Overall width
9.9 mm
Overall height
89 mm
thickness
0.175 mm
Material
Polyester
Label material
Polyester
Perforated
Yes
Cable tie width
4.5 mm
Colour
yellowwhite
Product Characteristics
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.