Cablelabel LFL 2H 9.9x26 YE/WH
Laser printing label; Overall width: 9.9mm; Overall height: 48mm; yellow, white; Polyester

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83254750
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Cablelabel LFL 2H 9.9x26 YE/WH Laser printing label -  Primary Image
Cablelabel LFL 2H 9.9x26 YE/WH Laser printing label -  Primary Image Cablelabel LFL 2H 9.9x26 YE/WH Laser printing label -   Secondary Image Cablelabel LFL 2H 9.9x26 YE/WH Laser printing label -   Secondary Image Cablelabel LFL 2H 9.9x26 YE/WH Laser printing label -   Other Image
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
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Laser printing label

Packaging type

Cardboard packaging

Delivery Unit

1.000

Number of pages per PU

10

Format size

DIN A5

Number of labels per side

40

Assembly type

with 2 cable ties

Printable with

Laser Printer

Printing procedure

Laser Printing

Time of installation

Before/after installation

Marking for

Cores
Cables

Product Design

Label type

Cable Label

Label design

Rectangular

Wide labelling area

9.9 mm

labeling area hight

26 mm

Overall width

9.9 mm

Overall height

48 mm

thickness

0.175 mm

Material

Polyester

Label material

Polyester

Perforated

Yes

Cable tie width

4.5 mm

Colour

yellow
white

Product Characteristics

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Cablelabel LFL

Article number pieces per PU
83254750
83254760
83254765
Show less
Show all
ACCESSORIES

Why Choose Lapp