TA Foam 15mmx20m SR
Label for thermal transfer marking; silver; PE foam

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83255356
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
TA Foam 15mmx20m SR Label for thermal transfer marking -  Primary Image
TA Foam 15mmx20m SR Label for thermal transfer marking -  Primary Image
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
FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley

Delivery Unit

1.000

Assembly type

adhere

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Marking for

Components

Product Design

Label type

Adhesive Label

Label design

Strip

Glue

Acrylic-based

Total length

20 m

Ribbon width

15 mm

Tape length

20 m

Label material

PE foam

Colour

silver

Tape colour

silver

Product Characteristics

Installation temperature min.

10 °C

Temperature min.

-40 °C

Temperature max.

90 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® TA foam panel strip

Article number Tape length Colour Number of pages per PU Number of labels per side
83255355 20 m silver
83255356 20 m silver
83255357 20 m silver
83255358 20 m silver
83255359 20 m silver
83255360 20 m silver
83255361 20 m silver
83255362 20 m silver
83255363 20 m silver
Show less
Show all
ACCESSORIES

Why Choose Lapp