TA Foam 13x7mm SR
Label for thermal transfer marking; Overall width: 13mm; Overall height: 7mm; silver; PE foam
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83255338
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
FLEXIMARK®
Product type
Label for thermal transfer marking
Packaging type
Pulley
Delivery Unit
1.000
Number of labels per roll
1000
Assembly type
adhere
Printable with
Thermal transfer printerEOS 5SQUIX
Printing procedure
Thermal Transfer Marking
Marking for
Components
Product Design
Label type
Adhesive Label
Label design
Rectangular
Glue
Acrylic-based
Overall width
13 mm
Overall height
7 mm
Label material
PE foam
Colour
silver
Product Characteristics
Installation temperature min.
10 °C
Temperature min.
-40 °C
Temperature max.
90 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® TA foam Component marking - rectangular
Article number | Colour | Number of pages per PU | Number of labels per side | ||
---|---|---|---|---|---|
83255338 | silver | ||||
83255339 | silver | ||||
83255340 | silver | ||||
83255341 | silver | ||||
83255342 | silver | ||||
83255343 | silver | ||||
83255344 | silver | ||||
83255345 | silver | ||||
83260164 | white | ||||
83260165 | white | ||||
83260166 | silver | ||||
83260167 | silver | ||||
83260168 | silver | ||||
83260169 | white | ||||
83260170 | silver | ||||
83260171 | silver | ||||
83260172 | silver | ||||
83260173 | silver | ||||
83260174 | white | ||||
83260175 | white | ||||
83260176 | silver | ||||
83260177 | silver | ||||
83260178 | white | ||||
83260179 | silver | ||||
83260180 | silver | ||||
83260181 | white | ||||
83260182 | silver | ||||
83260183 | silver | ||||
83260184 | white | ||||
83260185 | silver | ||||
83260186 | silver | ||||
83260187 | white | ||||
83260188 | silver |
Show less
Show all
ACCESSORIES