Org. shrink. 2.4/0.8-50mm YE
Shrink hose label; Cable diameter: 0.8mm - 2.4mm; Overall width: 50mm; Polyolefin; yellow;
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Shrink hose label
Packaging type
Pulley
Delivery Unit
1.000
Number of labels per roll
1000
Assembly type
shrink
Printable with
Thermal transfer printerEOS 5SQUIX
Printing procedure
Thermal Transfer Marking
Time of installation
Before installation
Marking for
CoresCables
Product Design
Label type
Shrink tube
Overall width
50 mm
Material
Polyolefin
Perforated
Yes
Shrinkage range (min.)
0.8 mm
shrinkage range (max.)
2.4 mm
shrinking ratio
3:1
Colour
yellow
Product Characteristics
Temperature min.
-55 °C
Temperature max.
135 °C
Shrinking temperature
90 °C
Flame-retardant
Yes
Flame retardance according to
UL 224
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 18/1
UL recognised
Yes
UL AWM certification
according to UL 224 (e-file number: E228117)
UL listed
No
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 198.1 (e-file number: E228117)
cUL listed
No
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Organized shrink tube
Article number | Number of labels per roll | |||
---|---|---|---|---|
83260026 | 1000 | |||
83260027 | 1000 | |||
83260028 | 1000 | |||
83260029 | 1000 | |||
83260030 | 500 | |||
83260031 | 500 | |||
83260032 | 500 | |||
83260033 | 300 | |||
83260034 | 100 | |||
83260035 | 1000 | |||
83260036 | 1000 | |||
83260037 | 1000 | |||
83260038 | 1000 | |||
83260039 | 500 | |||
83260040 | 500 | |||
83260041 | 500 | |||
83260042 | 300 | |||
83260043 | 100 | |||
83260044 | 2000 | |||
83260045 | 2000 | |||
83260046 | 2000 | |||
83260047 | 2000 | |||
83260048 | 1000 | |||
83260049 | 1000 | |||
83260050 | 1000 | |||
83260051 | 600 |