Flexiprint TF3 6.0-16.0 WH
Label for thermal transfer marking; For cross-section (min./max.): 6mm² - 16mm²; Number of characters: 7; white; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83254369
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -  Primary Image
Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -  Primary Image Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -   Secondary Image Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -   Secondary Image Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -   Other Image Flexiprint TF3 6.0-16.0 WH Label for thermal transfer marking -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley
Large packaging

Delivery Unit

1.000

Number of labels per roll

1000

Assembly type

push on

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Time of installation

Before installation

Marking for

Cores
Fibre optic cables
Cables

Product Design

Number of characters

7

Label type

Cable Label

Overall width

41 mm

Overall height

11 mm

thickness

0.175 mm

For cross-section (min.)

6 mm²

For cross-section (max.)

16 mm²

Label material

Polyester

Colour

white

Product Characteristics

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Flexiprint TF

Article number For cross-section (min.) For cross-section (max.) Number of characters pieces per PU
83254354 0.75 mm² 1.5 mm² 15
83254355 0.75 mm² 1.5 mm² 15
83254359 1.5 mm² 2.5 mm² 15
83254360 1.5 mm² 2.5 mm² 15
83254365 0.25 mm² 0.75 mm² 7
83254366 0.75 mm² 1.5 mm² 7
83254367 1.5 mm² 2.5 mm² 7
83254368 2.5 mm² 6 mm² 7
83254369 6 mm² 16 mm² 7
83254372 0.25 mm² 0.75 mm² 7
83254374 1.5 mm² 2.5 mm² 7
83254375 2.5 mm² 6 mm² 7
83254376 6 mm² 16 mm² 7
83254378 0.75 mm² 1.5 mm² 7
83255011 0.25 mm² 0.75 mm² 7
83255012 0.75 mm² 1.5 mm² 7
83255013 1.5 mm² 2.5 mm² 7
83255014 2.5 mm² 6 mm² 7
83255015 6 mm² 16 mm² 7
Show less
Show all
ACCESSORIES

Why Choose Lapp