N2XSY 1X95 RM/16 6/10kV RD
Medium-voltage cable; 1x95 RM; U0/U: 6/10 kV; Bare Copper; PVC; Shielded; VDE certified; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
3037524
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
N2XSY 1X95 RM/16 6/10kV RD Medium-voltage cable -  Primary Image
N2XSY 1X95 RM/16 6/10kV RD Medium-voltage cable -  Primary Image N2XSY 1X95 RM/16 6/10kV RD Medium-voltage cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
icon sturgeon signal
icon sturgeon signal
VDE certified
VDE certified

Benefits

  • VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
  • Good installation properties enable easy installation, even in the event of difficult cable routing.
  • Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
  • Available in conductor cross-sections up to 800 mm2.
  • Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.

Applications

  • Suitable for energy distribution in medium-voltage networks.
  • For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
  • Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks.
  • Suitable for medium mechanical stress due to the PVC outer sheath.
  • Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.
  • Use at temperatures up to -40°C possible.
Show less
Show all

Technical Attributes

General Information

Product type

Medium-voltage cable

Weight

1500 kg/km

Copper index

1094.000 kg/km

copper index (lb)

7351.379 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 6/10 kV AC rms according to IEC

Test voltage

15 kV

Current rating according to

VDE 0276-620

Max. conductor resistance at 20°C

0.193 Ω/km

Product Design

N-German standard cables

N2XSY

Conductor count/size

1x95 RM/16

Conductor cross-section (mm2)

95 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 2: multi-wire

Conductor shape

Round

Conductor short form

1x95 RM

Number of cores

1

Shielded

Yes

Type of overall screen

Copper wires with cross-conductor copper spiral

Min. outer diameter

28 mm

Max. outer diameter

34 mm

Shape of cable

Round

Core insulation base material

Cross-linked polyethylene

Core insulation base material, shortname

XLPE

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

red

Product Characteristics

Application area

Fixed Installation

Suitable for underground installation

direct
in cable trench
in protective cable conduit

Minimum bending radius, fixed installation

15 x outer diameter

Minimum bending radius in mm, stationary

510.0 mm

temperature, fixed installation

-40 °C to 90 °C

Installation temperature min.

-5 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Halogenfree

No

Oil-resistant

No

Longitudinally watertight

No

Laterally watertight

No

Certifications and Standards

CE marked

No

UKCA marked

No

VDE certified

Yes

Product standard VDE

VDE 0276-620

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from N2XSY

Article number Conductor short form Nominal voltage Min. outer diameter Copper index Weight
1550537 1x150 RM U0/U: 6/10 kV AC rms according to IEC 29 mm 1723.000 kg/km 2095 kg/km
1550538 1x240 RM U0/U: 6/10 kV AC rms according to IEC 33 mm 2587.000 kg/km 3032 kg/km
1550554 1x150 RM U0/U: 12/20 kV AC rms according to IEC 33 mm 1723.000 kg/km 2301 kg/km
1552040 1x50 RM U0/U: 12/20 kV AC rms according to IEC 28 mm 662.000 kg/km 1169 kg/km
1552067 1x35 RM U0/U: 12/20 kV AC rms according to IEC 27 mm 518.000 kg/km 1030 kg/km
3022192 1x50 RM U0/U: 6/10 kV AC rms according to IEC 24 mm 662.000 kg/km 1001 kg/km
3037523 1x35 RM U0/U: 6/10 kV AC rms according to IEC 23 mm 518.000 kg/km 867 kg/km
3037524 1x95 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 1094.000 kg/km 1500 kg/km
38007455 1x70 RM U0/U: 6/10 kV AC rms according to IEC 25 mm 854.000 kg/km 1232 kg/km
38007456 1x185 RM U0/U: 6/10 kV AC rms according to IEC 31 mm 2059.000 kg/km 2472 kg/km
3801425 1x95 RM U0/U: 12/20 kV AC rms according to IEC 31 mm 1094.000 kg/km 1689 kg/km
38100269 1x300 RM U0/U: 6/10 kV AC rms according to IEC 36 mm 3163.000 kg/km 3637 kg/km
38100617 1x120 RM U0/U: 12/20 kV AC rms according to IEC 32 mm 1334.000 kg/km 1944 kg/km
38101056 1x120 RM U0/U: 6/10 kV AC rms according to IEC 28 mm 1334.000 kg/km 1746 kg/km
38101814 1x500 RM U0/U: 6/10 kV AC rms according to IEC 41 mm 5194.000 kg/km 5566 kg/km
38101815 1x400 RM U0/U: 6/10 kV AC rms according to IEC 38 mm 4234.000 kg/km 4535 kg/km
38101816 1x500 RM U0/U: 12/20 kV AC rms according to IEC 46 mm 5194.000 kg/km 5850 kg/km
38101817 1x400 RM U0/U: 12/20 kV AC rms according to IEC 43 mm 4234.000 kg/km 4797 kg/km
38106711 1x240 RM U0/U: 18/30 kV AC rms according to IEC 42 mm 2587.000 kg/km 3570 kg/km
38107775 1x630 RM U0/U: 6/10 kV AC rms according to IEC 44 mm 6442.000 kg/km 6935 kg/km
38107776 1x185 RM U0/U: 12/20 kV AC rms according to IEC 35 mm 2059.000 kg/km 2689 kg/km
38107777 1x630 RM U0/U: 12/20 kV AC rms according to IEC 48 mm 6442.000 kg/km 7237 kg/km
38107778 1x800 RM U0/U: 12/20 kV AC rms according to IEC 53 mm 8074.000 kg/km 9058 kg/km
38107779 1x35 RM U0/U: 18/30 kV AC rms according to IEC 31 mm 518.000 kg/km 770 kg/km
38107780 1x70 RM U0/U: 18/30 kV AC rms according to IEC 34 mm 854.000 kg/km 1656 kg/km
38107781 1x150 RM U0/U: 18/30 kV AC rms according to IEC 38 mm 1723.000 kg/km 2580 kg/km
38107782 1x185 RM U0/U: 18/30 kV AC rms according to IEC 40 mm 2059.000 kg/km 2980 kg/km
38107783 1x300 RM U0/U: 18/30 kV AC rms according to IEC 45 mm 3163.000 kg/km 4208 kg/km
38107784 1x400 RM U0/U: 18/30 kV AC rms according to IEC 48 mm 4234.000 kg/km 5147 kg/km
38107785 1x500 RM U0/U: 18/30 kV AC rms according to IEC 51 mm 5194.000 kg/km 6244 kg/km
38300006 1x70 RM U0/U: 12/20 kV AC rms according to IEC 30 mm 854.000 kg/km 1410 kg/km
38300009 1x120 RM U0/U: 18/30 kV AC rms according to IEC 37 mm 1334.000 kg/km 2213 kg/km
38300014 1x50 RM U0/U: 18/30 kV AC rms according to IEC 32 mm 662.000 kg/km 1403 kg/km
38300015 1x240 RM U0/U: 12/20 kV AC rms according to IEC 38 mm 2587.000 kg/km 3262 kg/km
38300017 1x300 RM U0/U: 12/20 kV AC rms according to IEC 40 mm 3163.000 kg/km 3882 kg/km
38801995 1x95 RM U0/U: 18/30 kV AC rms according to IEC 35 mm 1094.000 kg/km 1947 kg/km
Show less
Show all

Why Choose Lapp