N2XSY 1X150 RM/25 12/20kV RD
Medium-voltage cable; 1x150 RM; U0/U: 12/20 kV; Bare Copper; PVC; Shielded; VDE certified; Fixed Installation
Benefits
- VDE-certified cable with ◁VDE▷ testing mark for proven reliability and quality according to VDE 0276-620.
- Good installation properties enable easy installation, even in the event of difficult cable routing.
- Cross-linked conductive layers above and below the core insulation prevent partial discharges and enable constant operational safety.
- Available in conductor cross-sections up to 800 mm2.
- Available in voltage classes 6/10 (12) kV, 12/20 (24) kV and 18/30 (36) kV.
Applications
- Suitable for energy distribution in medium-voltage networks.
- For fixed installation in water, air and earth. In the ground, the minimum installation depth without additional, suitable underground protection is 0.6 m, and at least 0.8 m under roads (according to HD 620/VDE 0276-620 Part 10-C (point 4)).
- Also suitable for indoor installation and closed installation ducts for energy supply company, industrial and distribution networks.
- Suitable for medium mechanical stress due to the PVC outer sheath.
- Suitable for outdoor use, subject to the temperature range and only if protected against direct sunlight.
- Use at temperatures up to -40°C possible.
Technical Attributes
General Information
Product type
Medium-voltage cable
Weight
2301 kg/km
Copper index
1723.000 kg/km
copper index (lb)
11578.086 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 12/20 kV AC rms according to IEC
Test voltage
30 kV
Current rating according to
VDE 0276-620
Max. conductor resistance at 20°C
0.124 Ω/km
Product Design
N-German standard cables
N2XSY
Conductor count/size
1x150/25
Conductor cross-section (mm2)
150 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 2: multi-wire
Conductor shape
Round
Conductor short form
1x150 RM
Number of cores
1
Shielded
Yes
Type of overall screen
Copper wires with cross-conductor copper spiral
Min. outer diameter
33 mm
Max. outer diameter
39 mm
Shape of cable
Round
Core insulation base material
Cross-linked polyethylene
Core insulation base material, shortname
XLPE
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
red
Product Characteristics
Application area
Fixed Installation
Suitable for underground installation
directin cable trenchin protective cable conduit
Minimum bending radius, fixed installation
15 x outer diameter
Minimum bending radius in mm, stationary
585.0 mm
temperature, fixed installation
-40 °C to 90 °C
Installation temperature min.
-5 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
No
Oil-resistant
No
Longitudinally watertight
No
Laterally watertight
No
Certifications and Standards
CE marked
No
VDE certified
Yes
Product standard VDE
VDE 0276-620
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from N2XSY
Article number | Conductor short form | Nominal voltage | Min. outer diameter | Copper index | Weight | |
---|---|---|---|---|---|---|
1550537 | 1x150 RM | U0/U: 6/10 kV AC rms according to IEC | 29 mm | 1723.000 kg/km | 2095 kg/km | |
1550538 | 1x240 RM | U0/U: 6/10 kV AC rms according to IEC | 33 mm | 2587.000 kg/km | 3032 kg/km | |
1550554 | 1x150 RM | U0/U: 12/20 kV AC rms according to IEC | 33 mm | 1723.000 kg/km | 2301 kg/km | |
1552040 | 1x50 RM | U0/U: 12/20 kV AC rms according to IEC | 28 mm | 662.000 kg/km | 1169 kg/km | |
1552067 | 1x35 RM | U0/U: 12/20 kV AC rms according to IEC | 27 mm | 518.000 kg/km | 1030 kg/km | |
3022192 | 1x50 RM | U0/U: 6/10 kV AC rms according to IEC | 24 mm | 662.000 kg/km | 1001 kg/km | |
3037523 | 1x35 RM | U0/U: 6/10 kV AC rms according to IEC | 23 mm | 518.000 kg/km | 867 kg/km | |
3037524 | 1x95 RM | U0/U: 6/10 kV AC rms according to IEC | 28 mm | 1094.000 kg/km | 1500 kg/km | |
38007455 | 1x70 RM | U0/U: 6/10 kV AC rms according to IEC | 25 mm | 854.000 kg/km | 1232 kg/km | |
38007456 | 1x185 RM | U0/U: 6/10 kV AC rms according to IEC | 31 mm | 2059.000 kg/km | 2472 kg/km | |
3801425 | 1x95 RM | U0/U: 12/20 kV AC rms according to IEC | 31 mm | 1094.000 kg/km | 1689 kg/km | |
38100269 | 1x300 RM | U0/U: 6/10 kV AC rms according to IEC | 36 mm | 3163.000 kg/km | 3637 kg/km | |
38100617 | 1x120 RM | U0/U: 12/20 kV AC rms according to IEC | 32 mm | 1334.000 kg/km | 1944 kg/km | |
38101056 | 1x120 RM | U0/U: 6/10 kV AC rms according to IEC | 28 mm | 1334.000 kg/km | 1746 kg/km | |
38101814 | 1x500 RM | U0/U: 6/10 kV AC rms according to IEC | 41 mm | 5194.000 kg/km | 5566 kg/km | |
38101815 | 1x400 RM | U0/U: 6/10 kV AC rms according to IEC | 38 mm | 4234.000 kg/km | 4535 kg/km | |
38101816 | 1x500 RM | U0/U: 12/20 kV AC rms according to IEC | 46 mm | 5194.000 kg/km | 5850 kg/km | |
38101817 | 1x400 RM | U0/U: 12/20 kV AC rms according to IEC | 43 mm | 4234.000 kg/km | 4797 kg/km | |
38106711 | 1x240 RM | U0/U: 18/30 kV AC rms according to IEC | 42 mm | 2587.000 kg/km | 3570 kg/km | |
38107775 | 1x630 RM | U0/U: 6/10 kV AC rms according to IEC | 44 mm | 6442.000 kg/km | 6935 kg/km | |
38107776 | 1x185 RM | U0/U: 12/20 kV AC rms according to IEC | 35 mm | 2059.000 kg/km | 2689 kg/km | |
38107777 | 1x630 RM | U0/U: 12/20 kV AC rms according to IEC | 48 mm | 6442.000 kg/km | 7237 kg/km | |
38107778 | 1x800 RM | U0/U: 12/20 kV AC rms according to IEC | 53 mm | 8074.000 kg/km | 9058 kg/km | |
38107779 | 1x35 RM | U0/U: 18/30 kV AC rms according to IEC | 31 mm | 518.000 kg/km | 770 kg/km | |
38107780 | 1x70 RM | U0/U: 18/30 kV AC rms according to IEC | 34 mm | 854.000 kg/km | 1656 kg/km | |
38107781 | 1x150 RM | U0/U: 18/30 kV AC rms according to IEC | 38 mm | 1723.000 kg/km | 2580 kg/km | |
38107782 | 1x185 RM | U0/U: 18/30 kV AC rms according to IEC | 40 mm | 2059.000 kg/km | 2980 kg/km | |
38107783 | 1x300 RM | U0/U: 18/30 kV AC rms according to IEC | 45 mm | 3163.000 kg/km | 4208 kg/km | |
38107784 | 1x400 RM | U0/U: 18/30 kV AC rms according to IEC | 48 mm | 4234.000 kg/km | 5147 kg/km | |
38107785 | 1x500 RM | U0/U: 18/30 kV AC rms according to IEC | 51 mm | 5194.000 kg/km | 6244 kg/km | |
38300006 | 1x70 RM | U0/U: 12/20 kV AC rms according to IEC | 30 mm | 854.000 kg/km | 1410 kg/km | |
38300009 | 1x120 RM | U0/U: 18/30 kV AC rms according to IEC | 37 mm | 1334.000 kg/km | 2213 kg/km | |
38300014 | 1x50 RM | U0/U: 18/30 kV AC rms according to IEC | 32 mm | 662.000 kg/km | 1403 kg/km | |
38300015 | 1x240 RM | U0/U: 12/20 kV AC rms according to IEC | 38 mm | 2587.000 kg/km | 3262 kg/km | |
38300017 | 1x300 RM | U0/U: 12/20 kV AC rms according to IEC | 40 mm | 3163.000 kg/km | 3882 kg/km | |
38801995 | 1x95 RM | U0/U: 18/30 kV AC rms according to IEC | 35 mm | 1094.000 kg/km | 1947 kg/km |