SILVYN® HYGIENIC M50X1.5
Conduit gland; M 50; Nominal size: 50; Halogenfree; UV-resistant; IP 66, IP 68 - 2 bar, IP 67;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55510705
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® HYGIENIC M50X1.5 Conduit gland -  Primary Image
SILVYN® HYGIENIC M50X1.5 Conduit gland -  Primary Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Secondary Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Secondary Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Other Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Other Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Other Image SILVYN® HYGIENIC M50X1.5 Conduit gland -   Other Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
acid resistance
acid resistance
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
Ecolab
Ecolab
FDA certified
FDA certified
NSF certified
NSF certified

Benefits

  • Hygienic Design for ideal cleaning results
  • Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms

Applications

  • Food machinery, equipment and components
  • Pharmaceutical industry
  • Mechanical engineering
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FG

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Inner diameter

37.7

Outer diameter

65 mm

Total length

62.5 mm

Clear width

37.7 mm

Nominal size

50

Thread type

Metric

Thread size

M 50

Pitch of thread

1,5

Thread length

16 mm

Thread standard

DIN EN 60423

Wrench width 1

62 mm

Wrench size 2

59 mm

Hexagonal edge size

65 mm

Wrench width

62

Lockable (two-part)

No

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Flat seal

Sealing material

Elastomer

Screw-in sleeve material

Brass

Material body

Stainless steel

Material body shortname

VA

Gland body material

Stainless steel

Cable gland body material, short form

VA

Product Characteristics

IP protection rating

IP 66
IP 68 - 2 bar
IP 67

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-1
IEC 61386-23

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

Yes

NSF certified

Yes

FDA certified

Yes

FDA certification according to

CFR 21
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® HYGIENIC

Article number Thread size Nominal size Delivery Unit
55510700 M 16 16 1
55510701 M 20 20 1
55510702 M 25 25 1
55510703 M 32 32 1
55510704 M 40 40 1
55510705 M 50 50 1
55510706 M 63 63 1
Show less
Show all

Why Choose Lapp