SILVYN® HYGIENIC M32X1.5
Conduit gland; M 32; Nominal size: 32; Halogenfree; UV-resistant; IP 66, IP 68 - 2 bar, IP 67;
Benefits
- Hygienic Design for ideal cleaning results
- Smooth surfaces and no edges prevent the accumulation of fluids and formation of micro-organisms
Applications
- Food machinery, equipment and components
- Pharmaceutical industry
- Mechanical engineering
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® FG
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Inner diameter
24.6
Outer diameter
47.5 mm
Total length
53.7 mm
Clear width
24.6 mm
Nominal size
32
Thread type
Metric
Thread size
M 32
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width 1
44.5 mm
Wrench size 2
42 mm
Hexagon corner dimensions
47.5 mm
Wrench width
44.5
Lockable (two-part)
No
EMC screening
No
Insert material
Polyamide
Insert material, short form
PA
Seal type
Flat seal
Sealing material
Elastomer
Screw-in sleeve material
Brass
Material body
Stainless steel
Material body shortname
VA
Gland body material
Stainless steel
Cable gland body material, short form
VA
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Impact-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
Yes
NSF certified
Yes
FDA certified
Yes
FDA certification according to
CFR 21
EHEDG certified
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.