ÖLFLEX® CLASSIC 115 CH 4G0,5
Power and control cable; 4G0.5; U0/U: 300/500 V; HFFR; Core identification: Numbers; Shielded; UL recognised; Flexible

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
10036004
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® CLASSIC 115 CH 4G0,5 Power and control cable -  Primary Image
ÖLFLEX® CLASSIC 115 CH 4G0,5 Power and control cable -  Primary Image ÖLFLEX® CLASSIC 115 CH 4G0,5 Power and control cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
torsion resistant
torsion resistant
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Easy handling and installation due to very flexible design
  • Doing away with the inner sheath results in lower weight and smaller outer diameters.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.
  • Suitable for temporary outdoor use, subject to the temperature range.
  • Flexible use at temperatures down to -30°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

78 kg/km

Copper index

49.000 kg/km

copper index (lb)

329.267 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Rated voltage

600 V AC rms according to UL AWM

test voltage conductor/conductor

4 kV

Test voltage core/screening

2 kV

Max. conductor resistance at 20°C

39 Ω/km

Product Design

Cable dimension

4G0.5

Conductor cross-section (mm2)

0.5 mm²

Nominal cross section conductor (AWG)

21 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

4

Stranding type

Layered Stranding

Wrapping over stranding

Halogen-free plastic film

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

6.6 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Core insulation base material, shortname

HFFR

Base material of outer sheath

Halogen-free compound

Base material of outer sheath, shortname

HFFR

Cable insulation colour

grey

Core identification

Numbers

Core colour code

VDE 0293-1
EN 50334

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

Yes

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

39.6 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

99.0 mm

Torsion

for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles

temperature, fixed installation

-40 °C to 80 °C
to 75 °C according to UL AWM

Temperature, occasionally moved

-30 °C to 70 °C
to 75 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

UL Cable Flame Test

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50306-1 (≤ 3)

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50620

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

Yes

Oil resistance according to

EN 50363-4-1: TM5
UL OILRES I
UL OILRES II

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

21089 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

CPR fire class

B2ca

CPR smoke density

s1

CPR drip behaviour

d1

CPR acidity

a1

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® CLASSIC 115 CH

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight CPR fire class
10036001 2 No 0.5 mm² 36.000 kg/km 56 kg/km B2ca
10036002 3 Yes 0.5 mm² 43.000 kg/km 67 kg/km B2ca
10036003 3 No 0.5 mm² 43.000 kg/km 67 kg/km B2ca
10036004 4 Yes 0.5 mm² 49.000 kg/km 78 kg/km B2ca
10036005 4 No 0.5 mm² 49.000 kg/km 78 kg/km B2ca
10036006 5 Yes 0.5 mm² 57.000 kg/km 91 kg/km B2ca
10036007 7 Yes 0.5 mm² 69.000 kg/km 110 kg/km B2ca
10036008 12 Yes 0.5 mm² 104.000 kg/km 177 kg/km B2ca
10036009 2 No 0.75 mm² 43.000 kg/km 65 kg/km B2ca
10036010 3 Yes 0.75 mm² 52.000 kg/km 77 kg/km B2ca
10036011 3 No 0.75 mm² 52.000 kg/km 77 kg/km B2ca
10036012 4 Yes 0.75 mm² 61.000 kg/km 92 kg/km B2ca
10036013 4 No 0.75 mm² 61.000 kg/km 92 kg/km B2ca
10036014 5 Yes 0.75 mm² 72.000 kg/km 111 kg/km B2ca
10036015 5 No 0.75 mm² 72.000 kg/km 111 kg/km B2ca
10036016 7 Yes 0.75 mm² 89.000 kg/km 138 kg/km B2ca
10036017 7 No 0.75 mm² 89.000 kg/km 138 kg/km B2ca
10036018 12 Yes 0.75 mm² 138.000 kg/km 220 kg/km B2ca
10036019 18 Yes 0.75 mm² 211.000 kg/km 312 kg/km B2ca
10036020 25 Yes 0.75 mm² 280.000 kg/km 417 kg/km B2ca
10036021 2 No 1 mm² 51.000 kg/km 73 kg/km B2ca
10036022 3 Yes 1 mm² 62.000 kg/km 89 kg/km B2ca
10036023 3 No 1 mm² 62.000 kg/km 89 kg/km B2ca
10036024 4 Yes 1 mm² 74.000 kg/km 107 kg/km B2ca
10036025 4 No 1 mm² 74.000 kg/km 107 kg/km B2ca
10036026 5 Yes 1 mm² 88.000 kg/km 131 kg/km B2ca
10036027 7 Yes 1 mm² 112.000 kg/km 159 kg/km B2ca
10036028 12 Yes 1 mm² 185.000 kg/km 263 kg/km B2ca
10036029 18 Yes 1 mm² 268.000 kg/km 378 kg/km B2ca
10036030 25 Yes 1 mm² 354.000 kg/km 508 kg/km B2ca
10036031 41 Yes 1 mm² 547.000 kg/km 834 kg/km B2ca
10036032 2 No 1.5 mm² 65.000 kg/km 87 kg/km B2ca
10036033 3 Yes 1.5 mm² 82.000 kg/km 108 kg/km B2ca
10036034 3 No 1.5 mm² 82.000 kg/km 108 kg/km B2ca
10036035 4 Yes 1.5 mm² 100.000 kg/km 136 kg/km B2ca
10036036 5 Yes 1.5 mm² 119.000 kg/km 162 kg/km B2ca
10036037 7 Yes 1.5 mm² 154.000 kg/km 204 kg/km B2ca
10036038 12 Yes 1.5 mm² 268.000 kg/km 340 kg/km B2ca
10036039 18 Yes 1.5 mm² 373.000 kg/km 492 kg/km B2ca
10036040 25 Yes 1.5 mm² 530.000 kg/km 654 kg/km B2ca
10036041 3 Yes 2.5 mm² 118.000 kg/km 157 kg/km B2ca
10036042 4 Yes 2.5 mm² 147.000 kg/km 198 kg/km B2ca
10036043 5 Yes 2.5 mm² 176.000 kg/km 245 kg/km B2ca
10036044 7 Yes 2.5 mm² 253.000 kg/km 307 kg/km B2ca
10036045 12 Yes 2.5 mm² 385.000 kg/km 524 kg/km B2ca
10036046 4 Yes 4 mm² 248.000 kg/km 284 kg/km B2ca
10036047 5 Yes 4 mm² 269.000 kg/km 368 kg/km B2ca
10036048 7 Yes 4 mm² 371.000 kg/km 448 kg/km B2ca
10036049 4 Yes 6 mm² 343.000 kg/km 406 kg/km B2ca
10036050 5 Yes 6 mm² 441.000 kg/km 522 kg/km B2ca
10036051 7 Yes 6 mm² 510.000 kg/km 637 kg/km B2ca
10036052 4 Yes 10 mm² 495.000 kg/km 656 kg/km B2ca
10036053 5 Yes 10 mm² 592.000 kg/km 865 kg/km B2ca
10036054 4 Yes 16 mm² 736.000 kg/km 972 kg/km B2ca
10036055 5 Yes 16 mm² 895.000 kg/km 1249 kg/km B2ca
10036056 4 Yes 25 mm² 1129.000 kg/km 1482 kg/km B2ca
10036057 5 Yes 25 mm² 1400.000 kg/km 1906 kg/km B2ca
10036058 4 Yes 35 mm² 1546.000 kg/km 1971 kg/km B2ca
10036059 5 Yes 35 mm² 1912.000 kg/km 2529 kg/km B2ca
10036060 4 Yes 50 mm² 2186.000 kg/km 2713 kg/km B2ca
10036061 4 Yes 70 mm² 3011.000 kg/km 3709 kg/km B2ca
Show less
Show all

Why Choose Lapp