ÖLFLEX® CLASSIC 115 CH 12G0,5
Power and control cable; 12G0.5; U0/U: 300/500 V; HFFR; Core identification: Numbers; Shielded; UL recognised; Flexible

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
10036008
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® CLASSIC 115 CH 12G0,5 Power and control cable -  Primary Image
ÖLFLEX® CLASSIC 115 CH 12G0,5 Power and control cable -  Primary Image ÖLFLEX® CLASSIC 115 CH 12G0,5 Power and control cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
torsion resistant
torsion resistant
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Easy handling and installation due to very flexible design
  • Doing away with the inner sheath results in lower weight and smaller outer diameters.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
  • UL certification according to technical data enables the product to be used on the North American market.

Applications

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.
  • Suitable for temporary outdoor use, subject to the temperature range.
  • Flexible use at temperatures down to -30°C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

177 kg/km

Copper index

104.000 kg/km

copper index (lb)

698.851 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Rated voltage

600 V AC rms according to UL AWM

test voltage conductor/conductor

4 kV

Test voltage core/screening

2 kV

Max. conductor resistance at 20°C

39 Ω/km

Product Design

Cable dimension

12G0.5

Conductor cross-section (mm2)

0.5 mm²

Nominal cross section conductor (AWG)

21 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

Yes

Number of cores

12

Stranding type

Layered Stranding

Wrapping over stranding

Halogen-free plastic film

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Nominal outer diameter

10.1 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Core insulation base material, shortname

HFFR

Base material of outer sheath

Halogen-free compound

Base material of outer sheath, shortname

HFFR

Cable insulation colour

grey

Core identification

Numbers

Core colour code

VDE 0293-1
EN 50334

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

Yes

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, stationary

60.6 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

151.5 mm

Torsion

for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles

temperature, fixed installation

-40 °C to 80 °C
to 75 °C according to UL AWM

Temperature, occasionally moved

-30 °C to 70 °C
to 75 °C according to UL AWM

Flame-retardant

Yes

Flame retardance according to

UL Cable Flame Test

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50306-1 (≤ 3)

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN ISO 4892-2, method A (colour change permitted)
EN 50620

Ozone resistant

Yes

Ozone-resistant according to

EN 50396, method B

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

Yes

Oil resistance according to

EN 50363-4-1: TM5
UL OILRES I
UL OILRES II

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

21089 according to UL 758 (e-file number: E63634)

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

DNV-certified

No

CPR fire class

B2ca

CPR smoke density

s1

CPR drip behaviour

d1

CPR acidity

a1

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® CLASSIC 115 CH

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight CPR fire class
10036001 2 No 0.5 mm² 36.000 kg/km 56 kg/km B2ca
10036002 3 Yes 0.5 mm² 43.000 kg/km 67 kg/km B2ca
10036003 3 No 0.5 mm² 43.000 kg/km 67 kg/km B2ca
10036004 4 Yes 0.5 mm² 49.000 kg/km 78 kg/km B2ca
10036005 4 No 0.5 mm² 49.000 kg/km 78 kg/km B2ca
10036006 5 Yes 0.5 mm² 57.000 kg/km 91 kg/km B2ca
10036007 7 Yes 0.5 mm² 69.000 kg/km 110 kg/km B2ca
10036008 12 Yes 0.5 mm² 104.000 kg/km 177 kg/km B2ca
10036009 2 No 0.75 mm² 43.000 kg/km 65 kg/km B2ca
10036010 3 Yes 0.75 mm² 52.000 kg/km 77 kg/km B2ca
10036011 3 No 0.75 mm² 52.000 kg/km 77 kg/km B2ca
10036012 4 Yes 0.75 mm² 61.000 kg/km 92 kg/km B2ca
10036013 4 No 0.75 mm² 61.000 kg/km 92 kg/km B2ca
10036014 5 Yes 0.75 mm² 72.000 kg/km 111 kg/km B2ca
10036015 5 No 0.75 mm² 72.000 kg/km 111 kg/km B2ca
10036016 7 Yes 0.75 mm² 89.000 kg/km 138 kg/km B2ca
10036017 7 No 0.75 mm² 89.000 kg/km 138 kg/km B2ca
10036018 12 Yes 0.75 mm² 138.000 kg/km 220 kg/km B2ca
10036019 18 Yes 0.75 mm² 211.000 kg/km 312 kg/km B2ca
10036020 25 Yes 0.75 mm² 280.000 kg/km 417 kg/km B2ca
10036021 2 No 1 mm² 51.000 kg/km 73 kg/km B2ca
10036022 3 Yes 1 mm² 62.000 kg/km 89 kg/km B2ca
10036023 3 No 1 mm² 62.000 kg/km 89 kg/km B2ca
10036024 4 Yes 1 mm² 74.000 kg/km 107 kg/km B2ca
10036025 4 No 1 mm² 74.000 kg/km 107 kg/km B2ca
10036026 5 Yes 1 mm² 88.000 kg/km 131 kg/km B2ca
10036027 7 Yes 1 mm² 112.000 kg/km 159 kg/km B2ca
10036028 12 Yes 1 mm² 185.000 kg/km 263 kg/km B2ca
10036029 18 Yes 1 mm² 268.000 kg/km 378 kg/km B2ca
10036030 25 Yes 1 mm² 354.000 kg/km 508 kg/km B2ca
10036031 41 Yes 1 mm² 547.000 kg/km 834 kg/km B2ca
10036032 2 No 1.5 mm² 65.000 kg/km 87 kg/km B2ca
10036033 3 Yes 1.5 mm² 82.000 kg/km 108 kg/km B2ca
10036034 3 No 1.5 mm² 82.000 kg/km 108 kg/km B2ca
10036035 4 Yes 1.5 mm² 100.000 kg/km 136 kg/km B2ca
10036036 5 Yes 1.5 mm² 119.000 kg/km 162 kg/km B2ca
10036037 7 Yes 1.5 mm² 154.000 kg/km 204 kg/km B2ca
10036038 12 Yes 1.5 mm² 268.000 kg/km 340 kg/km B2ca
10036039 18 Yes 1.5 mm² 373.000 kg/km 492 kg/km B2ca
10036040 25 Yes 1.5 mm² 530.000 kg/km 654 kg/km B2ca
10036041 3 Yes 2.5 mm² 118.000 kg/km 157 kg/km B2ca
10036042 4 Yes 2.5 mm² 147.000 kg/km 198 kg/km B2ca
10036043 5 Yes 2.5 mm² 176.000 kg/km 245 kg/km B2ca
10036044 7 Yes 2.5 mm² 253.000 kg/km 307 kg/km B2ca
10036045 12 Yes 2.5 mm² 385.000 kg/km 524 kg/km B2ca
10036046 4 Yes 4 mm² 248.000 kg/km 284 kg/km B2ca
10036047 5 Yes 4 mm² 269.000 kg/km 368 kg/km B2ca
10036048 7 Yes 4 mm² 371.000 kg/km 448 kg/km B2ca
10036049 4 Yes 6 mm² 343.000 kg/km 406 kg/km B2ca
10036050 5 Yes 6 mm² 441.000 kg/km 522 kg/km B2ca
10036051 7 Yes 6 mm² 510.000 kg/km 637 kg/km B2ca
10036052 4 Yes 10 mm² 495.000 kg/km 656 kg/km B2ca
10036053 5 Yes 10 mm² 592.000 kg/km 865 kg/km B2ca
10036054 4 Yes 16 mm² 736.000 kg/km 972 kg/km B2ca
10036055 5 Yes 16 mm² 895.000 kg/km 1249 kg/km B2ca
10036056 4 Yes 25 mm² 1129.000 kg/km 1482 kg/km B2ca
10036057 5 Yes 25 mm² 1400.000 kg/km 1906 kg/km B2ca
10036058 4 Yes 35 mm² 1546.000 kg/km 1971 kg/km B2ca
10036059 5 Yes 35 mm² 1912.000 kg/km 2529 kg/km B2ca
10036060 4 Yes 50 mm² 2186.000 kg/km 2713 kg/km B2ca
10036061 4 Yes 70 mm² 3011.000 kg/km 3709 kg/km B2ca
Show less
Show all

Why Choose Lapp