SILVYN® USK-M 10X1 SGY
Conduit gland; M 10; Nominal size: 10; Suitable for protective cable conduit size: 10; Halogenfree; IP 54;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
55501300
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® USK-M 10X1 SGY Conduit gland -  Primary Image
SILVYN® USK-M 10X1 SGY Conduit gland -  Primary Image SILVYN® USK-M 10X1 SGY Conduit gland -   Other Image
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
UL recognized
UL recognized

Benefits

  • Fast and easy assembly
  • Vibration protection
  • No extra parts necessary

Applications

  • In combination with protective conduit:
  • SILVYN® FPS/ FD-PU
  • SILVYN® SP/SP-PU
  • Indoor applications
  • Light mechanical stress
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including inner sleeve

Including lock nut

No

Including o-ring

No

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FPS

Suitable for protective cable conduit size

10

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Conduit fitting design

Round

Protection against hot chips

No

Divisible fitting

No

Rotatable thread

No

Inner diameter

6

Outer diameter

20 mm

Total length

40 mm

Clear width

6 mm

Nominal size

10

Thread size

M 10

Pitch of thread

1

Thread length

10 mm

Thread standard

DIN EN 60423

Wrench width 1

16 mm

Wrench size 2

18 mm

Hexagonal edge size

20 mm

EMC screening

No

Seal type

Sealing ring

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Screw-in sleeve material

Polypropylene

Gland body material

Polypropylene

Cable gland body material, short form

PP

Colour

silver grey

RAL colour

RAL 7001

Product Characteristics

IP protection rating

IP 54

Suitable for EX-applications

No

Temperature min.

-10 °C

Temperature max.

110 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

No

Chemical resistant

No

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

No

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-23
IEC 61386-22
IEC 61386-1

GGVS certified

No

DNV-certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® USK-M

Article number Thread size Nominal size Suitable for protective cable conduit size Colour Delivery Unit
55501300 M 10 10 10 silver grey 50
55501310 M 12 14 14 silver grey 50
55501320 M 16 17 17 silver grey 50
55501330 M 20 21 21 silver grey 50
55501340 M 25 27 27 silver grey 25
55501350 M 32 36 36 silver grey 25
55501360 M 40 45 45 silver grey 25
55501370 M 50 56 56 silver grey 10
Show less
Show all

Why Choose Lapp