SILVYN® USK-M 40X1.5 SGY
Conduit gland; M 40; Nominal size: 45; Suitable for protective cable conduit size: 45; Halogenfree; IP 54;
Benefits
- Fast and easy assembly
- Vibration protection
- No extra parts necessary
Applications
- In combination with protective conduit:
- SILVYN® FPS/ FD-PU
- SILVYN® SP/SP-PU
- Indoor applications
- Light mechanical stress
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including inner sleeve
Including lock nut
No
Including o-ring
No
Delivery Unit
25.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® SP-PU
Suitable for protective cable conduit size
45
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Conduit fitting design
Round
Protection against hot chips
No
Divisible fitting
No
Rotatable thread
No
Inner diameter
35
Outer diameter
63 mm
Total length
51 mm
Clear width
35 mm
Nominal size
45
Thread size
M 40
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width 1
54 mm
Wrench size 2
58 mm
Hexagon corner dimensions
63 mm
EMC screening
No
Seal type
Sealing ring
Sealing material
Thermoplastic elastomers
Sealing material, short form
TPE
Screw-in sleeve material
Polypropylene
Gland body material
Polypropylene
Cable gland body material, short form
PP
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-10 °C
Temperature max.
110 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
No
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
No
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61386-23IEC 61386-22IEC 61386-1
GGVS certified
No
DNV-certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.