SILVYN® US PG 48 AS-P
Conduit gland; PG 48; Suitable for protective cable conduit size: 56; Halogenfree; UV-resistant; IP 40, IP 65;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55502679
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® US PG 48 AS-P Conduit gland -  Primary Image
SILVYN® US PG 48 AS-P Conduit gland -  Primary Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image SILVYN® US PG 48 AS-P Conduit gland -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose

Applications

  • In combination with protective conduit:
  • SILVYN AS/AS-P/EDU-AS/EMC AS-CU
  • Mechanical engineering
  • Plant engineering
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including o-ring

Yes

Delivery Unit

10.000

Product Design

Suitable for protective cable conduit size

56

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Total length

45 mm

Clear width

47.5 mm

Thread type

PG

Thread size

PG 48

Pitch of thread

1,588

Thread length

10 mm

Wrench width 1

63 mm

Wrench size 2

66 mm

EMC screening

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Screw-in sleeve material

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 40
IP 65

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

125 °C
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
FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SILVYN® US

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502661 PG 7 10 50
55502662 PG 9 14 50
55502663 PG 11 17 50
55502664 PG 13,5 19 50
55502665 PG 16 21 50
55502666 PG 21 27 25
55502667 PG 29 36 25
55502668 PG 36 45 20
55502669 PG 48 56 10
55502671 PG 7 10 50
55502672 PG 9 14 50
55502673 PG 11 17 50
55502674 PG 13,5 19 50
55502675 PG 16 21 50
55502676 PG 21 27 25
55502677 PG 29 36 25
55502678 PG 36 45 20
55502679 PG 48 56 10
55502680 PG 7 10 50
55502682 PG 11 17 50
55502683 PG 13,5 19 50
55502684 PG 16 21 50
55502685 PG 21 27 25
55502687 PG 36 45 20
55502688 PG 48 56 10
Show less
Show all

Why Choose Lapp