SILVYN® US PG 21 AS-P
Conduit gland; PG 21; Suitable for protective cable conduit size: 27; Halogenfree; UV-resistant; IP 40, IP 65;
Benefits
- High tensile strength
- Space-saving
- Vibration protection
- All-purpose
Applications
- In combination with protective conduit:
- SILVYN AS/AS-P/EDU-AS/EMC AS-CU
- Mechanical engineering
- Plant engineering
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including o-ring
Yes
Delivery Unit
25.000
Product Design
Suitable for protective cable conduit size
27
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Total length
40 mm
Clear width
20.5 mm
Thread type
PG
Thread size
PG 21
Pitch of thread
1,588
Thread length
10 mm
Wrench width 1
34 mm
Wrench size 2
36 mm
EMC screening
No
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
125 °C
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
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® US
Article number | Thread size | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|
55502661 | PG 7 | 10 | 50 |
55502662 | PG 9 | 14 | 50 |
55502663 | PG 11 | 17 | 50 |
55502664 | PG 13,5 | 19 | 50 |
55502665 | PG 16 | 21 | 50 |
55502666 | PG 21 | 27 | 25 |
55502667 | PG 29 | 36 | 25 |
55502668 | PG 36 | 45 | 20 |
55502669 | PG 48 | 56 | 10 |
55502671 | PG 7 | 10 | 50 |
55502672 | PG 9 | 14 | 50 |
55502673 | PG 11 | 17 | 50 |
55502674 | PG 13,5 | 19 | 50 |
55502675 | PG 16 | 21 | 50 |
55502676 | PG 21 | 27 | 25 |
55502677 | PG 29 | 36 | 25 |
55502678 | PG 36 | 45 | 20 |
55502679 | PG 48 | 56 | 10 |
55502680 | PG 7 | 10 | 50 |
55502682 | PG 11 | 17 | 50 |
55502683 | PG 13,5 | 19 | 50 |
55502684 | PG 16 | 21 | 50 |
55502685 | PG 21 | 27 | 25 |
55502687 | PG 36 | 45 | 20 |
55502688 | PG 48 | 56 | 10 |