SILVYN® LGES-M 25X1.5 AISI 316
Conduit gland; M 25; Nominal size: 25; Halogenfree; UV-resistant; IP 40;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
55503214
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LGES-M 25X1.5 AISI 316 Conduit gland -  Primary Image
SILVYN® LGES-M 25X1.5 AISI 316 Conduit gland -  Primary Image SILVYN® LGES-M 25X1.5 AISI 316 Conduit gland -   Other Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • For rotating applications
  • High tensile strength
  • Space-saving

Applications

  • In combination with protective conduit:
  • SILVYN® SSU / SSUE
  • Applications with high mechanical stress
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

1.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Inner diameter

19.1

Total length

43.7 mm

Clear width

19.1 mm

Nominal size

25

Thread size

M 25

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Wrench width

29

EMC screening

No

Gland body material

Stainless steel

Product Characteristics

IP protection rating

IP 40

Suitable for EX-applications

No

Temperature min.

-100 °C

Temperature max.

400 °C

Flame-retardant

Yes

UV-resistant

Yes

Corrosion-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Impact-resistant
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
All articles from SILVYN® LGES-M AISI 316

Article number Thread size Nominal size Delivery Unit
55503210 M 12 10 1
55503211 M 16 12 1
55503212 M 16 16 1
55503213 M 20 20 1
55503214 M 25 25 1
55503215 M 32 32 1
Show less
Show all

Why Choose Lapp