SILVYN® LGES-M 20X1.5/1 AISI 316
Conduit gland; M 20; Nominal size: 20; Halogenfree; UV-resistant; IP 40;
Benefits
- For rotating applications
- High tensile strength
- Space-saving
Applications
- In combination with protective conduit:
- SILVYN® SSU / SSUE
- Applications with high mechanical stress
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
1.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Inner diameter
15.3
Total length
35.5 mm
Clear width
15.3 mm
Nominal size
20
Thread size
M 20
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width
24
EMC screening
No
Gland body material
Stainless steel
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-100 °C
Temperature max.
400 °C
Flame-retardant
Yes
UV-resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Impact-resistant
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
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.