SILVYN® US-M 50X1.5 AS-P
Conduit gland; M 50; Nominal size: 56; Halogenfree; UV-resistant; IP 65;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55502628
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® US-M 50X1.5 AS-P Conduit gland -  Primary Image
SILVYN® US-M 50X1.5 AS-P Conduit gland -  Primary Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image SILVYN® US-M 50X1.5 AS-P Conduit gland -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High tensile strength
  • Space-saving
  • Vibration protection
  • All-purpose
  • Fast and easy assembly

Applications

  • In combination with protective conduit:
  • Mechanical engineering
  • Plant engineering
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole
with lock nut

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Divisible fitting

No

Rotatable thread

No

Total length

49 mm

Clear width

45 mm

Nominal size

56

Thread type

Metric

Thread size

M 50

Pitch of thread

1,5

Thread length

14 mm

Thread standard

DIN EN 60423

Wrench width 1

63 mm

Wrench size 2

66 mm

EMC screening

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Screw-in sleeve material

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant
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
FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SILVYN® US-M for AS-P

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55502621 M 10 50
55502622 M 12 50
55502623 M 16 50
55502624 M 20 50
55502625 M 25 25
55502626 M 32 25
55502627 M 40 20
55502628 M 50 10
55502629 M 63 10
Show less
Show all

Why Choose Lapp