SILVYN® US-M 16X1.5 AS-P
Conduit gland; M 16; Nominal size: 17; Halogenfree; UV-resistant; IP 65;
Benefits
- High tensile strength
- Space-saving
- Vibration protection
- All-purpose
- Fast and easy assembly
Applications
- In combination with protective conduit:
- Mechanical engineering
- Plant engineering
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
50.000
Assembly type
in threaded boreholewith lock nut
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Divisible fitting
No
Rotatable thread
No
Total length
33 mm
Clear width
11.5 mm
Nominal size
17
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
23 mm
Wrench size 2
25 mm
EMC screening
No
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
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
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.