SILVYN® LKI-M 50X1.5 GY
Conduit gland; M 50; Suitable for protective cable conduit size: 45; Polypropylene; IP 54;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
55501460
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LKI-M 50X1.5 GY Conduit gland -  Primary Image
SILVYN® LKI-M 50X1.5 GY Conduit gland -  Primary Image
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
acid resistance
acid resistance
cold resistance
cold resistance
CE marked
CE marked
UL recognized
UL recognized

Benefits

  • Fast and easy assembly
  • Vibration protection
  • High-tensile
  • Can be rotated

Applications

  • In combination with protective conduit:
  • SILVYN FPS
  • SILVYN® FD-PU
  • Robot-building
  • For rotating applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

25.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® FD-PU

Suitable for protective cable conduit size

45

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Divisible fitting

No

Rotatable thread

Yes

Total length

62.5 mm

Overall width

59.5 mm

Clear width

35.5 mm

Thread type

Metric

Thread size

M 50

Pitch of thread

1,5

Thread length

12 mm

Thread standard

DIN EN 60423

Wrench width

54

Lockable (two-part)

No

Material body

Polypropylene

Material body shortname

PP

Gland body material

Polypropylene

Cable gland body material, short form

PP

Colour

grey

Product Characteristics

IP protection rating

IP 54

Suitable for EX-applications

No

Temperature min.

-10 °C

Temperature max.

110 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Strain relief
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LKI-M

Article number Thread size Nominal size Suitable for protective cable conduit size Colour Delivery Unit
55501400 M 12 10 grey 50
55501410 M 16 14 grey 50
55501420 M 20 17 grey 50
55501430 M 25 21 grey 50
55501440 M 32 27 grey 25
55501450 M 40 36 grey 25
55501460 M 50 45 grey 25
55501470 M 63 56 grey 10
Show less
Show all

Why Choose Lapp