SILVYN® LKI-M 63X1.5 GY
Conduit gland; M 63; Suitable for protective cable conduit size: 56; Polypropylene; IP 54;
Benefits
- Fast and easy assembly
- Vibration protection
- High-tensile
- Can be rotated
Applications
- In combination with protective conduit:
- SILVYN FPS
- SILVYN® FD-PU
- Robot-building
- For rotating applications
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® FD-PU
Suitable for protective cable conduit size
56
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Divisible fitting
No
Rotatable thread
Yes
Total length
68 mm
Overall width
71.5 mm
Clear width
46 mm
Thread type
Metric
Thread size
M 63
Pitch of thread
1,5
Thread length
15 mm
Thread standard
DIN EN 60423
Wrench width
65
Lockable (two-part)
No
Material body
Polypropylene
Material body shortname
PP
Gland body material
Polypropylene
Cable gland body material, short form
PP
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-10 °C
Temperature max.
110 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
No
Chemical resistant
Yes
Acid-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.