SILVYN® KLICK-GPZ-M 16X1.5 GY
Conduit gland; M 16; Suitable for protective cable conduit size: 13; Halogenfree; IP 68;
Benefits
- Fast assembly
- Easy to disassemble
- Additional cable strain relief
- Additional cable sealing
Applications
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Robot-building
- Used in areas where cables and wires need to be provided with strain relief and additional sealing
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including o-ring
Yes
Delivery Unit
20.000
Product Design
Suitable protective cable conduit
SILVYN® RILL PA 12
Suitable for protective cable conduit size
13
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Total length
53 mm
Overall width
20 mm
Nominal size
13 "
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread length
8 mm
Thread standard
DIN EN 60423
Wrench width 1
18 mm
Wrench size 2
20 mm
Min. clamping range
5 mm
Max. clamping range
9.5 mm
EMC screening
No
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Gland body material
Polyamide
Cable gland body material, short form
PA
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
120 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK GPZ-M
Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|---|
55500800 | M 12 | 10 | 20 | |
55500805 | M 12 | 10 | 20 | |
55500810 | M 16 | 13 | 20 | |
55500815 | M 16 | 13 | 20 | |
55500820 | M 20 | 16 | 20 | |
55500825 | M 20 | 16 | 20 | |
55500830 | M 25 | 21 | 10 | |
55500835 | M 25 | 21 | 10 | |
55500840 | M 32 | 28 | 10 | |
55500845 | M 32 | 28 | 10 | |
55500850 | M 40 | 34 | 10 | |
55500855 | M 40 | 34 | 10 | |
55500860 | M 50 | 42 | 10 | |
55500865 | M 50 | 42 | 10 | |
55500870 | M 63 | 54 | 10 | |
55500875 | M 63 | 54 | 10 |