SILVYN® KLICK-GPZ-M 12X1.5 GY
Conduit gland; M 12; Suitable for protective cable conduit size: 10; Halogenfree; IP 68;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
55500800
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK-GPZ-M 12X1.5 GY Conduit gland -  Primary Image
SILVYN® KLICK-GPZ-M 12X1.5 GY Conduit gland -  Primary Image
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
UL recognized
UL recognized

Benefits

  • Fast assembly
  • Easy to disassemble
  • Additional cable strain relief
  • Additional cable sealing

Applications

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Robot-building
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including o-ring

Yes

Delivery Unit

20.000

Product Design

Suitable protective cable conduit

SILVYN® RILL PA 12

Suitable for protective cable conduit size

10

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Total length

51 mm

Overall width

17 mm

Nominal size

10 "

Thread type

Metric

Thread size

M 12

Pitch of thread

1,5

Thread length

8 mm

Thread standard

DIN EN 60423

Wrench width 1

16 mm

Wrench size 2

15 mm

Min. clamping range

3 mm

Max. clamping range

6.5 mm

EMC screening

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Gland body material

Polyamide

Cable gland body material, short form

PA

Product Characteristics

IP protection rating

IP 68

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

120 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Strain relief
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
All articles from SILVYN® KLICK GPZ-M

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
55500800 M 12 10 20
55500805 M 12 10 20
55500810 M 16 13 20
55500815 M 16 13 20
55500820 M 20 16 20
55500825 M 20 16 20
55500830 M 25 21 10
55500835 M 25 21 10
55500840 M 32 28 10
55500845 M 32 28 10
55500850 M 40 34 10
55500855 M 40 34 10
55500860 M 50 42 10
55500865 M 50 42 10
55500870 M 63 54 10
55500875 M 63 54 10
Show less
Show all

Why Choose Lapp