SILVYN® KLICK 90° PG 48 BK
Angled conduit gland; PG 48; Suitable for protective cable conduit size: 54; Polyamide; Halogenfree; UV-resistant; IP 68, IP 69;
Benefits
- 90° elbow allows easy installation
- Fast assembly
- Easy to disassemble
- High-tensile
- High sealing performance
Applications
- In combination with protective conduit:
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- For applications with limited space
- Rotating applications
Technical Attributes
General Information
Brand
SILVYN®
Product type
Angled conduit gland
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
5.000
Assembly type
in threaded borehole
Product Design
Suitable protective cable conduit
SILVYN® RILL PA 12
Suitable for protective cable conduit size
54
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
90° angle
Overall width
96 mm
Overall height
84 mm
Clear width
48.5 mm
Thread type
PG
Thread size
PG 48
Pitch of thread
1,588
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Thermoplastic elastomers
Sealing material, short form
TPE
Material body
Polyamide
Material body shortname
PA
Colour
black
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
115 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
Yes
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
Yes
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
Yes
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK 90° PG
Article number | Thread size | Colour | Suitable for protective cable conduit size | Delivery Unit |
---|---|---|---|---|
56000100 | PG 13,5 | grey | 18 | 50 |
56000105 | PG 13,5 | black | 18 | 50 |
61801020 | PG 9 | grey | 13 | 50 |
61801025 | PG 9 | black | 13 | 50 |
61801030 | PG 11 | grey | 16 | 50 |
61801035 | PG 11 | black | 16 | 50 |
61801040 | PG 16 | grey | 21 | 50 |
61801045 | PG 16 | black | 21 | 50 |
61801050 | PG 21 | grey | 28 | 25 |
61801055 | PG 21 | black | 28 | 25 |
61801060 | PG 29 | grey | 34 | 10 |
61801061 | PG 36 | grey | 42 | 10 |
61801062 | PG 48 | grey | 54 | 5 |
61801065 | PG 29 | black | 34 | 10 |
61801075 | PG 36 | black | 42 | 10 |
61801085 | PG 48 | black | 54 | 5 |