SILVYN® KLICK 90° PG 29 BK
Angled conduit gland; PG 29; Suitable for protective cable conduit size: 34; Polyamide; Halogenfree; UV-resistant; IP 68, IP 69;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61801065
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK 90° PG 29 BK Angled conduit gland -  Primary Image
SILVYN® KLICK 90° PG 29 BK Angled conduit gland -  Primary Image
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
UL recognized
UL recognized

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • High sealing performance

Applications

  • In combination with protective conduit:
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • For applications with limited space
  • Rotating applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Angled conduit gland

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Assembly type

in threaded borehole

Product Design

Suitable protective cable conduit

SILVYN® RILL PA 12

Suitable for protective cable conduit size

34

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

90° angle

Overall width

67.5 mm

Overall height

65 mm

Clear width

32 mm

Thread type

PG

Thread size

PG 29

Pitch of thread

1,588

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Material body

Polyamide

Material body shortname

PA

Colour

black

RAL colour

RAL 9005

Product Characteristics

IP protection rating

IP 68
IP 69

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

115 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 HB
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
All articles from SILVYN® KLICK 90° PG

Article number Thread size Colour Suitable for protective cable conduit size Delivery Unit
56000100 PG 13,5 grey 18 50
56000105 PG 13,5 black 18 50
61801020 PG 9 grey 13 50
61801025 PG 9 black 13 50
61801030 PG 11 grey 16 50
61801035 PG 11 black 16 50
61801040 PG 16 grey 21 50
61801045 PG 16 black 21 50
61801050 PG 21 grey 28 25
61801055 PG 21 black 28 25
61801060 PG 29 grey 34 10
61801061 PG 36 grey 42 10
61801062 PG 48 grey 54 5
61801065 PG 29 black 34 10
61801075 PG 36 black 42 10
61801085 PG 48 black 54 5
Show less
Show all

Why Choose Lapp