SILVYN® COMPACT M50X1.5 NPB
Conduit gland; M 50; Nominal size: 1,1/2; Halogenfree; UV-resistant; IP 67;
Benefits
- High tensile strength
- For high mechanical stress
- Space-saving application
- Corrosion-resistant
Applications
- In combination with protective conduit:
- Suitable for SILVYN® HTDL/EF/OR/HCX/HFX
- Mechanical engineering
- Railway applications
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Delivery Unit
2.000
Product Design
Suitable protective cable conduit
SILVYN® FG NM
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Divisible fitting
No
Rotatable thread
No
Inner diameter
38
Outer diameter
60 mm
Total length
46 mm
Clear width
38 mm
Nominal size
1,1/2
Thread size
M 50
Pitch of thread
1,5
Thread length
14 mm
Thread standard
DIN EN 60423
Wrench width 1
62 mm
Wrench size 2
58 mm
Hexagonal edge size
60 mm
Wrench width
62
Lockable (two-part)
No
EMC screening
No
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Polyamide
Sealing material, short form
PA
Screw-in sleeve material
Steel
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
IP-protection class cable side
IP 67
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
105 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
Yes
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
No
CSA certified
Yes
VDE certified
No
Product standard according to IEC
IEC 61386-1IEC 61386-23
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
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.