UNITRONIC® BUS PB FC 1X2X0,64
Bus cable; PROFIBUS DP; Fixed Installation; Nominal characteristic impedance: 150; 1x2x0,64; Fast Connect (FC) cable; PVC; Flame-retardant: IEC 60332-3-24, UL FT4; UV-resistant; violet; 8 mm; cUL listed; UL listed

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2170820
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
UNITRONIC® BUS PB FC 1X2X0,64 Bus cable -  Primary Image
UNITRONIC® BUS PB FC 1X2X0,64 Bus cable -  Primary Image
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
PROFIBUS DP, PROFIBUS PA
PROFIBUS DP, PROFIBUS PA
cUL listed US, UL listed US
cUL listed US, UL listed US

Applications

  • For fixed installationMaximum electromagnetic screening
  • Dry or damp rooms
  • Item nos. 2170233, 2170333, 2170820, 2170824, 2170826 are all UV-resistant
Show less
Show all

Technical Attributes

General Information

Brand

UNITRONIC®

Product type

Bus cable

Weight

76 kg/km

Copper index

26.000 kg/km

copper index (lb)

174.700 lb/10,000 ft

valid Fieldbus or Ethernet System

PROFIBUS DP

Electrical Characteristics

Maximum operating voltage (not for power transmission)

250 V

test voltage conductor/conductor

1.5 kV

Nominal characteristic impedance

150 Ω

Product Design

Conductor count/size

1x2x0,64

Conductor cross-section (mm2)

0.22 mm²

Nominal cross section conductor (AWG)

22 AWG

Nominal diameter conductor (mm)

0.64 mm

Number of wires

7

Conductor material

Bare Copper

Conductor design

7-wire

Including protective conductor

No

Number of cores

2

Number of pairs

1

Pair wrapping

Foil

Pair screening type

Aluminium-laminated plastic foil
Tin-plated copper braiding

Stranding type

Twisted-pair

Wrapping over stranding

Plastic film

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil
Tin-plated copper braiding

optical degree of coverage overall screen

80 %

Wrapping above Screening

Plastic film

With rodent protection

No

Nominal outer diameter

8 mm

Shape of cable

Round

Core insulation base material

Polyethylene foam

Core insulation base material, shortname

PE

Basic material of inner sheath

Polyvinylchloride

Basic material of inner sheath, short form

PVC

colour inner sheath

white

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

violet

Cable insulation RAL colour

RAL 4001

Core identification

Colours

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

8 x outer diameter

Minimum bending radius in mm, stationary

64.0 mm

Minimum bending radius, occasionally moved

10 x outer diameter

Minimum bending radius in mm, occasionally flexing

80.0 mm

temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-5 °C to 50 °C

Flame-retardant

Yes

Flame retardance according to

UL FT4

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

UV-C resistant

Yes

Halogenfree

No

Zero halogen according to

IEC 60754-2

Oil-resistant

No

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Fast Connect (FC) cable
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
TÜV certified

No

CPR fire class

Eca

Show less
Show all

Documentation

Product Family List

All articles from UNITRONIC® BUS PB

Article number Conductor count/size Fast Connect (FC) cable Base material of outer sheath Halogenfree UV-resistant UL listed cUL listed Copper index Weight
2170219 1x2x0,64 No Polyvinylchloride No No Yes Yes 30.100 kg/km 57 kg/km
2170220 1x2x0,64 No Polyvinylchloride No No No No 30.100 kg/km 74 kg/km
2170225 1X2X0,64+3X1 No Polyvinylchloride No No No No 59.000 kg/km 125 kg/km
2170226 1x2x0,64 No Polyvinylchloride Yes No No No 30.100 kg/km 55 kg/km
2170233 1x2x0,64 No Polyethylene No No No No 30.100 kg/km 57 kg/km
2170326 1x2x0,64 Yes Halogen-free compound Yes Yes Yes Yes 26.000 kg/km 72 kg/km
2170330 1x2x0,64 Yes Polyurethane No No Yes Yes 26.000 kg/km 71 kg/km
2170333 1x2x0,64 Yes Polyethylene No Yes No No 26.000 kg/km 67 kg/km
2170820 1x2x0,64 Yes Polyvinylchloride No Yes Yes Yes 26.000 kg/km 76 kg/km
2170824 1x2x0,64 No Polyvinylchloride No No Yes Yes 30.100 kg/km 55 kg/km
2170826 1x2x0,64 Yes Halogen-free compound No Yes Yes Yes 26.000 kg/km 67 kg/km
Show less
Show all
ACCESSORIES

Why Choose Lapp