FC STRIP KNIFE CARTRIDGE BU
Knife cartridge;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
21124041
Benefits
- Ready-to-connect stripping - outer sheath and copper screening braid are stripped in one simple step
- Prevents cable damage
Applications
- Two-level dismantling tool for Fast Connect conductors with an outer diameter 2,5 - 8,0 mm
- Other blades on request
Show less
Show all
Technical Attributes
General Information
Product type
Knife cartridge
Scope of delivery
including knife cartridge
Weight
6.700 g
Delivery Unit
1.000
suitable for
PROFIBUS
Product Design
Total length
116 mm
Overall width
26 mm
Overall height
45 mm
For cable outer diameter min.
2.5 mm
For max. cable outer diameter
8.0 mm
Stripping length of insulation
6.5 mm
Colour
blue
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FC STRIP stripping tool
Article number | For cable outer diameter min. | For max. cable outer diameter | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
---|---|---|---|---|---|---|
21124021 | 2.5 mm | 8.0 mm | Knife cartridge | |||
21124030 | 2.5 mm | 8.0 mm | Dismantling tool | |||
21124040 | 2.5 mm | 8.0 mm | Dismantling tool | |||
21124041 | 2.5 mm | 8.0 mm | Knife cartridge | |||
21124045 | 2.5 mm | 8.0 mm | Dismantling tool | |||
21124092 | 2.5 mm | 8.0 mm | Dismantling tool |
Show less
Show all