RJ45 Stecker TM31 Hirose Cat.6A RD
Data connector; Cat.6A; RJ 45; Plug; Straight
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
24441259
Item not in stock, but available on backorder
cold resistance
Benefits
- Low price with high packaging unit.
- Simplified pin assignment with guide comb and transparent viewing window.
- Easy cable connection thanks to insulation displacement technology.
Applications
- For data transmission in the frequency range up to 600 MHz.
- Intended for Cat. 6A cables.
- Suitable for all LAN networks and Ethernet applications up to 100Base-TX.
Show less
Show all
Technical Attributes
General Information
Product type
Data connector
Weight
0.006 kg
Delivery Unit
50.000
Product Design
Shielded
No
Strain relief due to
Sheath crimping
Number of contacts
8
Locking type
Latch
Dust protection cap
No
Design connector housing
Straight
Coded
Yes
With thread
No
Connector format
RJ 45
Connector type
Plug
Screen contact
No
For max. cable outer diameter
6.6 mm
Conductor connection type
Insulation displacement contact
Max. connectable conductor cross-section fine-wire (AWG)
24 AWG
Min. connectable conductor cross section extra-fine-wire (AWG)
27 AWG
Colour
red
Product Characteristics
Operating temperature min.
-25 °C
Operating temperature max.
65 °C
UV-resistant
No
Ethernet cable category
Cat.6A
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES