RJ45 Stecker TM31 Hirose Cat.6A GY
Data connector; Cat.6A; RJ 45; Plug; Straight

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
24441256
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
RJ45 Stecker TM31 Hirose Cat.6A GY Data connector -  Primary Image
RJ45 Stecker TM31 Hirose Cat.6A GY Data connector -  Primary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance

Benefits

  • Low price with high packaging unit.
  • Simplified pin assignment with guide comb and transparent viewing window.
  • Easy cable connection thanks to insulation displacement technology.

Applications

  • For data transmission in the frequency range up to 600 MHz.
  • Intended for Cat. 6A cables.
  • Suitable for all LAN networks and Ethernet applications up to 100Base-TX.
Show less
Show all

Technical Attributes

General Information

Product type

Data connector

Weight

0.006 kg

Delivery Unit

50.000

Product Design

Shielded

No

Strain relief due to

Sheath crimping

Number of contacts

8

Locking type

Latch

Dust protection cap

No

Design connector housing

Straight

Coded

Yes

With thread

No

Connector format

RJ 45

Connector type

Plug

Screen contact

No

For max. cable outer diameter

6.6 mm

Conductor connection type

Insulation displacement contact

Max. connectable conductor cross-section fine-wire (AWG)

24 AWG

Min. connectable conductor cross section extra-fine-wire (AWG)

27 AWG

Colour

grey

Product Characteristics

Operating temperature min.

-25 °C

Operating temperature max.

65 °C

UV-resistant

No

Ethernet cable category

Cat.6A

Certifications and Standards

CE marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

Show less
Show all

Documentation

Product Family List

All articles from Connector RJ45 Cat.6A Hirose TM31

Article number Colour Delivery Unit
24441256 grey 50
24441258 black 1
24441259 red 50
24441260 green 1
24441261 blue 50
24441262 yellow 1
Show less
Show all

Why Choose Lapp