EPIC® M12 EDF428-8
Circular connector; M 12 (D-coded); Socket; Straight (180 °)
Benefits
- High stability thanks to impact-resistant polyamide or die-cast zinc metal housing.
- The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
- Plug connections with metal housings have an electrically conductive coating. They offer optimum protection against electromagnetic interference (EMC) and dissipate interference signals with low impedance (depending on the item).
- When connected, protection class IP 67 can be achieved.
- UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
- Available in different designs.
Applications
- Can be used universally on machine interfaces for many applications in data and signal transmission.
- For Ethernet applications 100BASE-TX (up to 100 Mbit/s) according to IEEE 802.3.
- Shielded plug connections with metal housings are particularly suitable for environments where electromagnetic compatibility (EMC) is required.
- Good oil and chemical resistance.
Technical Attributes
General Information
Brand
EPIC®
Product type
Circular connector
Weight
0.052 kg
Delivery Unit
1.000
Electrical Characteristics
Rated voltage
250 V AC rms / DC according to IEC
Rated surge voltage
2.5 kV AC rms / DC according to IEC 61984
Rated current
4 A according to IEC
Product Design
Shielded
Yes
Strain relief due to
Cable gland
Number of contacts
4
Locking type
Screw Lock
Thread size
M 12
Design connector housing
Straight
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
D-coded
Angle of connector housing
180
EMC screening
Yes
For cable outer diameter min.
4 mm
For max. cable outer diameter
8 mm
Connectable core diameter max. (mm)
0.75 mm
Reusable
Yes
assembling type
Field Configurable
Conductor connection type
Screw connection
Screen contact type
Cone
Max. connectable conductor cross section solid-conductor (AWG)
18 AWG
Min. connectable conductor cross-section fine-wire (AWG)
24 AWG
Max. connectable conductor cross-section fine-wire (AWG)
18 AWG
Min. connectable conductor cross section extra-fine-wire (AWG)
24 AWG
Max. connectable conductor cross-section extra-fine wire (AWG)
18 AWG
Housing base material
Zinc alloy
Housing base material, short form
PA
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-25 °C
Operating temperature max.
85 °C
UV-resistant
No
Certifications and Standards
CE marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA M12D Screw termination
Article number | Connector type | Housing base material | Design connector housing | Number of contacts |
---|---|---|---|---|
381166324 | Plug | Polyamide | Straight | 4 |
381166331 | Socket | Polyamide | Straight | 4 |
381166334 | Plug | Polyamide | Angled | 4 |
381166340 | Socket | Polyamide | Angled | 4 |
381167615 | Plug | Zinc alloy | Straight | 4 |
381167616 | Socket | Zinc alloy | Straight | 4 |