EPIC® DATA M12D F1 4 SR1220 4-8
Circular connector; M 12 (D-coded); Plug; Angled (90 °)

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
381166334
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® DATA M12D F1 4 SR1220 4-8 Circular connector -  Primary Image
EPIC® DATA M12D F1 4 SR1220 4-8 Circular connector -  Primary Image EPIC® DATA M12D F1 4 SR1220 4-8 Circular connector -   Secondary Image EPIC® DATA M12D F1 4 SR1220 4-8 Circular connector -   Secondary Image
※The product image is a representative product and may differ from the actual product.
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • High stability thanks to impact-resistant polyamide or die-cast zinc metal housing.
  • The service-friendly screw connection makes assembly possible without a special tool, and is suitable for connections which need to be detached again.
  • Plug connections with metal housings have an electrically conductive coating. They offer optimum protection against electromagnetic interference (EMC) and dissipate interference signals with low impedance (depending on the item).
  • When connected, protection class IP 67 can be achieved.
  • UL certification in accordance with the technical data (article dependent) allows the product to be used on the North American market.
  • Available in different designs.

Applications

  • Can be used universally on machine interfaces for many applications in data and signal transmission.
  • For Ethernet applications 100BASE-TX (up to 100 Mbit/s) according to IEEE 802.3.
  • Shielded plug connections with metal housings are particularly suitable for environments where electromagnetic compatibility (EMC) is required.
  • Good oil and chemical resistance.
Show less
Show all

Technical Attributes

General Information

Brand

EPIC®

Product type

Circular connector

Weight

0.02 kg

Delivery Unit

1.000

Electrical Characteristics

Rated voltage

250 V AC rms / DC according to IEC

Rated surge voltage

2.5 kV AC rms / DC according to IEC 61984

Rated current

4 A according to IEC

Product Design

Shielded

No

Strain relief due to

Cable gland

Number of contacts

4

Locking type

Screw Lock

Thread size

M 12

Design connector housing

Angled

Coded

Yes

With thread

Yes

Connector format

M 12

Connector type

Plug

Coding type

D-coded

Angle of connector housing

90

EMC screening

No

For cable outer diameter min.

4 mm

For max. cable outer diameter

8 mm

Connectable core diameter max. (mm)

1.5 mm

Reusable

Yes

assembling type

Field Configurable

Conductor connection type

Screw connection

Max. connectable conductor cross section solid-conductor (AWG)

16 AWG

Max. connectable conductor cross-section fine-wire (AWG)

16 AWG

Max. connectable conductor cross-section extra-fine wire (AWG)

16 AWG

Housing base material

Polyamide

Housing base material, short form

PA

Material contact

Copper alloy

Material contact surface

Gold-plated

Material contact surface shortname

Au

Colour housing

black

Product Characteristics

Min. number of plug cycles

100

Pollution degree

3

Operating temperature min.

-25 °C

Operating temperature max.

85 °C

UV-resistant

No

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

Show less
Show all

Documentation

Product Family List

All articles from EPIC® DATA M12D Screw termination

Article number Connector type Housing base material Design connector housing Number of contacts
381166324 Plug Polyamide Straight 4
381166331 Socket Polyamide Straight 4
381166334 Plug Polyamide Angled 4
381166340 Socket Polyamide Angled 4
381167615 Plug Zinc alloy Straight 4
381167616 Socket Zinc alloy Straight 4
Show less
Show all

Why Choose Lapp