SKINDICHT® ME PG 7/9
Enlarger; Inner thread: PG 9; Outer thread: PG 7; Brass Nickel-plated;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52003990
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® ME PG 7/9 Enlarger -  Primary Image
SKINDICHT® ME PG 7/9 Enlarger -  Primary Image SKINDICHT® ME PG 7/9 Enlarger -   Secondary Image SKINDICHT® ME PG 7/9 Enlarger -   Secondary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes

Applications

  • Industrial connectors
  • Devices
  • Housings
  • Machines
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Enlarger

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

100.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Cable gland design

Straight

Inner thread

PG 9

Outer thread

PG 7

Inner diameter

10

Outer diameter

17 mm

Total length

15 mm

Clear width

10 mm

Thread size

PG 7

Pitch of thread

1,27

Thread length

5 mm

EMC screening

No

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C
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
Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® ME

Article number Outer thread Inner thread Delivery Unit
52003990 PG 7 PG 9 100
52004000 PG 9 PG 11 100
52004010 PG 9 PG 13,5 100
52004020 PG 11 PG 13,5 100
52004030 PG 11 PG 16 100
52004040 PG 11 PG 21 100
52004050 PG 13,5 PG 16 100
52004060 PG 13,5 PG 21 50
52004070 PG 16 PG 21 50
52004080 PG 16 PG 29 50
52004090 PG 21 PG 29 50
52004100 PG 29 PG 36 50
52004110 PG 36 PG 42 10
52004120 PG 42 PG 48 10
Show less
Show all

Why Choose Lapp