SKINDICHT® ME PG 16/29
Enlarger; Inner thread: PG 29; Outer thread: PG 16; Brass Nickel-plated;
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
Applications
- Industrial connectors
- Devices
- Housings
- Machines
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Enlarger
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Cable gland design
Straight
Inner thread
PG 29
Outer thread
PG 16
Inner diameter
18.5
Outer diameter
39 mm
Total length
22.5 mm
Clear width
18.5 mm
Thread size
PG 16
Pitch of thread
1,41
Thread length
6.5 mm
EMC screening
No
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ME
Article number | Outer thread | Inner thread | Delivery Unit |
---|---|---|---|
52003990 | PG 7 | PG 9 | 100 |
52004000 | PG 9 | PG 11 | 100 |
52004010 | PG 9 | PG 13,5 | 100 |
52004020 | PG 11 | PG 13,5 | 100 |
52004030 | PG 11 | PG 16 | 100 |
52004040 | PG 11 | PG 21 | 100 |
52004050 | PG 13,5 | PG 16 | 100 |
52004060 | PG 13,5 | PG 21 | 50 |
52004070 | PG 16 | PG 21 | 50 |
52004080 | PG 16 | PG 29 | 50 |
52004090 | PG 21 | PG 29 | 50 |
52004100 | PG 29 | PG 36 | 50 |
52004110 | PG 36 | PG 42 | 10 |
52004120 | PG 42 | PG 48 | 10 |