SKINDICHT® ME-M ATEX12X1.5/16X1.5
Enlarger; Inner thread: M 16; Outer thread: M 12; Brass Nickel-plated; Suitable for EX-applications
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
- With guide notch for O-ring
- Assembling with a wrench
Applications
- Equipment group II / Category 2G+1D
- Devices, machines and apparatus
- For mobile applications in offshore and marine industries
- Chemical and petrochemical industry
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Enlarger
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
50.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Cable gland design
Straight
Inner thread
M 16
Outer thread
M 12
Inner diameter
8.5
Outer diameter
20 mm
Total length
17 mm
Clear width
8.5 mm
Thread size
M 12
Pitch of thread
1,5
Thread length
5 mm
Thread standard
DIN EN 60423
Wrench width 1
18 mm
Hexagonal edge size
20 mm
Wrench width
18
EMC screening
No
Seal type
O-ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
Yes
Min. temperatur
-30 °C
Temperature (max.)
90 °C
Temperature min.
-30 °C
Temperature max.
90 °C
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
ATEX certification
IECEx IBE 13.0028X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC
CCCex-certified
Yes
GGVS certified
No
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.