SKINDICHT® ME-M ATEX 20X1.5/25X1.5
Enlarger; Inner thread: M 25; Outer thread: M 20; Brass Nickel-plated; Suitable for EX-applications

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52104582
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® ME-M ATEX 20X1.5/25X1.5 Enlarger -  Primary Image
SKINDICHT® ME-M ATEX 20X1.5/25X1.5 Enlarger -  Primary Image
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
CCCex-certified
CCCex-certified
CE marked
CE marked

Benefits

  • Enables the use of cable glands with larger connection threads than the existing threaded holes
  • With guide notch for O-ring
  • Assembling with a wrench

Applications

  • Equipment group II / Category 2G+1D
  • Devices, machines and apparatus
  • For mobile applications in offshore and marine industries
  • Chemical and petrochemical industry
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Enlarger

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Cable gland design

Straight

Inner thread

M 25

Outer thread

M 20

Inner diameter

15

Outer diameter

30 mm

Total length

22.5 mm

Clear width

15 mm

Thread size

M 20

Pitch of thread

1,5

Thread length

6.5 mm

Thread standard

DIN EN 60423

Wrench width 1

27 mm

Hexagonal edge size

30 mm

Wrench width

27

EMC screening

No

Seal type

O-ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 66
IP 68

Suitable for EX-applications

Yes

Min. temperatur

-30 °C

Temperature (max.)

90 °C

Temperature min.

-30 °C

Temperature max.

90 °C
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
ATEX certification

IECEx IBE 13.0028X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC

CCCex-certified

Yes

GGVS certified

No

Tested for fire protection for railway vehicles

No

Ecolab certified

No

NSF certified

No

FDA certified

No

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® ME-M ATEX

Article number Outer thread Inner thread Delivery Unit
52104580 M 12 M 16 50
52104581 M 16 M 20 50
52104582 M 20 M 25 50
52104583 M 25 M 32 25
52104584 M 32 M 40 25
52104585 M 40 M 50 25
52104586 M 50 M 63 10
Show less
Show all

Why Choose Lapp