FC STRIP PLUS STRIPPING TOOL
Dismantling tool; Cable diameter: 2.5mm - 8.0mm;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
21124045
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FC STRIP PLUS STRIPPING TOOL Dismantling tool -  Primary Image
FC STRIP PLUS STRIPPING TOOL Dismantling tool -  Primary Image FC STRIP PLUS STRIPPING TOOL Dismantling tool -   Other Image FC STRIP PLUS STRIPPING TOOL Dismantling tool -   Other Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Ready-to-connect stripping - outer sheath and copper screening braid are stripped in one simple step
  • Prevents cable damage

Applications

  • Two-level dismantling tool for Fast Connect conductors with an outer diameter 2,5 - 8,0 mm
  • Other blades on request
Show less
Show all

Technical Attributes

General Information

Product type

Dismantling tool

Scope of delivery

including knife cartridge

Weight

0.075 kg

Delivery Unit

1.000

suitable for

Fast Connect cables
ETHERNET

Product Design

Total length

116 mm

Overall width

26 mm

Overall height

45 mm

For cable outer diameter min.

2.5 mm

For max. cable outer diameter

8.0 mm

Stripping length of the sheathing

6.5 mm

Colour

orange/black

Certifications and Standards

CE marked

No

UKCA marked

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FC STRIP stripping tool

Article number For cable outer diameter min. For max. cable outer diameter For cross-section (min.) For cross-section (max.) for insulation material Product type
21124021 2.5 mm 8.0 mm Knife cartridge
21124030 2.5 mm 8.0 mm Dismantling tool
21124040 2.5 mm 8.0 mm Dismantling tool
21124041 2.5 mm 8.0 mm Knife cartridge
21124045 2.5 mm 8.0 mm Dismantling tool
21124092 2.5 mm 8.0 mm Dismantling tool
Show less
Show all

Why Choose Lapp