EPIC® TOOL DIE D=4.0 4 - 10mm²
Crimping insert; for crimping tool: EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
11147101
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.

Technical Attributes

General Information

Brand

EPIC®

Product type

Crimping insert

Weight

0.05 kg

Packaging type

Box

Delivery Unit

1.000

for crimping tool

EPIC® TOOL CRIMP MACHINE

Suitable contact

EPIC® MH 4.0 mm

Suitable locator

EPIC® TOOL LOC MH 4.0 machined 1.5-10mm²

Product Design

Connectable conductor cross section min. (AWG)

12 AWG

Connectable conductor cross section max. (AWG)

8 AWG

Min. connectable conductor cross-section (mm2)

4 mm²

Max. connectable conductor cross-section (mm2)

10 mm²

For cross-section (min.)

25 mm²

For cross-section (max.)

25 mm²

for cross-section

50 mm²

Colour

black

Crimping profile

Special Shape

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® TOOL DIE

Article number For cross-section (min.) For cross-section (max.) for cross-section Crimping profile for crimping tool Min. connectable conductor cross-section (mm2) Max. connectable conductor cross-section (mm2) for crimping tool Delivery Unit
11147100 EPIC® TOOL CRIMP MACHINE 0.14 mm² 4 mm² EPIC® TOOL CRIMP MACHINE 1
11147101 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 4 mm² 10 mm² EPIC® TOOL CRIMP MACHINE 1
11147110 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 0.75 mm² 2.5 mm² EPIC® TOOL CRIMP MACHINE 1
11147111 EPIC® TOOL CRIMP MACHINE 16 mm² 16 mm² EPIC® TOOL CRIMP MACHINE 1
11147120 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 4 mm² 10 mm² EPIC® TOOL CRIMP MACHINE 1
11147130 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 35 mm² 35 mm² EPIC® TOOL CRIMP MACHINE 1
11147170 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 0.14 mm² 0.5 mm² EPIC® TOOL CRIMP MACHINE 1
11147180 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 0.5 mm² 1.5 mm² EPIC® TOOL CRIMP MACHINE 1
11147190 25 mm² 25 mm² 50 mm² Special Shape EPIC® TOOL CRIMP MACHINE 1.5 mm² 2.5 mm² EPIC® TOOL CRIMP MACHINE 1
44423270 25 mm² 25 mm² 50 mm² Special Shape Neko AHPW 400C 4 mm² 10 mm² Neko AHPW 400C 1
44423271 16 mm² 16 mm² 50 mm² Special Shape Neko AHPW 400C 16 mm² 16 mm² Neko AHPW 400C 1
44423272 25 mm² 25 mm² 50 mm² Special Shape Neko AHPW 400C 25 mm² 25 mm² Neko AHPW 400C 1
44423273 25 mm² 25 mm² 50 mm² Special Shape Neko AHPW 400C 35 mm² 35 mm² Neko AHPW 400C 1
44424025 Neko AHPW 400C 16 mm² 16 mm² Neko AHPW 400C 1
44424026 Neko AHPW 400C 25 mm² 25 mm² Neko AHPW 400C 1
44424027 Klauke Type EK 60/22 35 mm² 35 mm² Klauke Type EK 60/22 1
44424038 50 mm² Special Shape Neko AHPW 400C 50 mm² 50 mm² Neko AHPW 400C 1
44424039 50 mm² Special Shape Neko AHPW 400C 70 mm² 70 mm² Neko AHPW 400C 1
44424040 50 mm² Special Shape Klauke EK 120/42 95 mm² 95 mm² Klauke EK 120/42 1
Show less
Show all

Why Choose Lapp