SKINDICHT® ZS-XL PG 9
Collar; PG 9; Wrench width: 17mm; Brass Nickel-plated
Benefits
- Can be used as an extension part or spare part
- Assembling with a wrench
Applications
- Hexagonal converter from a PG outer thread to a PG inner thread.
- Machines
- Devices
- Housings
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Collar
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Glass-fibre reinforced
No
Cable gland design
Straight
Inner thread
PG 9
Outer thread
PG 9
Total length
25.5 mm
Overall width
18.9 mm
Clear width
12.5 mm
Thread size
PG 9
Pitch of thread
1,41
Thread length
15 mm
Wrench width
17
Material body
Brass
Material body shortname
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-60 °C
Temperature (max.)
200 °C
Temperature min.
-60 °C
Temperature max.
200 °C
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
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ZS/ZS-XL
Article number | Thread size | Wrench width | Delivery Unit |
---|---|---|---|
52020930 | PG 11 | 20 | 100 |
52020940 | PG 9 | 17 | 100 |
52020950 | PG 13,5 | 22 | 100 |
52020960 | PG 16 | 24 | 50 |
52020970 | PG 21 | 30 | 50 |
52020980 | PG 29 | 40 | 25 |
52020990 | PG 36 | 50 | 10 |
52021000 | PG 42 | 57 | 10 |
52021010 | PG 48 | 64 | 10 |
52100010 | PG 7 | 14 | 100 |
52100020 | PG 9 | 17 | 100 |
52100030 | PG 11 | 20 | 100 |
52100040 | PG 13,5 | 22 | 100 |
52100050 | PG 16 | 24 | 50 |
52100060 | PG 21 | 30 | 50 |
52100070 | PG 29 | 40 | 25 |
52100080 | PG 36 | 50 | 10 |
52100090 | PG 42 | 57 | 10 |
52100100 | PG 48 | 64 | 10 |