SKINDICHT® ZS-XL PG 21
Collar; PG 21; Wrench width: 30mm; Brass Nickel-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52020970
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® ZS-XL PG 21 Collar -  Primary Image
SKINDICHT® ZS-XL PG 21 Collar -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Can be used as an extension part or spare part
  • Assembling with a wrench

Applications

  • Hexagonal converter from a PG outer thread to a PG inner thread.
  • Machines
  • Devices
  • Housings
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Collar

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

50.000

Assembly type

in threaded borehole

Product Design

Glass-fibre reinforced

No

Cable gland design

Straight

Inner thread

PG 21

Outer thread

PG 21

Total length

30 mm

Overall width

33.5 mm

Clear width

24 mm

Thread size

PG 21

Pitch of thread

1,588

Thread length

15 mm

Wrench width

30

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C
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
All articles from SKINDICHT® ZS/ZS-XL

Article number Thread size Wrench width Delivery Unit
52020930 PG 11 20 100
52020940 PG 9 17 100
52020950 PG 13,5 22 100
52020960 PG 16 24 50
52020970 PG 21 30 50
52020980 PG 29 40 25
52020990 PG 36 50 10
52021000 PG 42 57 10
52021010 PG 48 64 10
52100010 PG 7 14 100
52100020 PG 9 17 100
52100030 PG 11 20 100
52100040 PG 13,5 22 100
52100050 PG 16 24 50
52100060 PG 21 30 50
52100070 PG 29 40 25
52100080 PG 36 50 10
52100090 PG 42 57 10
52100100 PG 48 64 10
Show less
Show all

Why Choose Lapp