UNIRAIL S 50264-3-1 600V M FR 1X240
Railway cable; 1X240; EN 50264-3-1; Type M; U0/U: 0,6/1 kV; -40 - 90 °C; Halogen-free compound; ; red

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
15382117
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
UNIRAIL S 50264-3-1 600V M FR 1X240 Railway cable -  Primary Image
UNIRAIL S 50264-3-1 600V M FR 1X240 Railway cable -  Primary Image UNIRAIL S 50264-3-1 600V M FR 1X240 Railway cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance

Benefits

  • For the protection of people and property.
  • Insulation integrity for up to 120 minutes under the effect of fire (classification PH120 according to DIN EN 50200). Guarantees functional integrity and the power supply in the event of an emergency.
  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements in accordance with DIN EN 50264-3-1, type M; fire behaviour in accordance with DIN EN 45545-2, hazard level HL3.
  • Cross-linked insulation material promotes longevity at high temperatures or with high current loads, and provides high dielectric strength.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Space-saving due to reduced wall thicknesses.

Applications

  • For wiring safety-related components in railway vehicles.
  • Typical application areas are emergency power circuits for alarm, lighting and communication purposes, which must maintain their function for a certain period of time in the event of a fire.
  • For use in railway vehicles, for fixed installation and applications where limited movement is to be expected.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
Show less
Show all

Technical Attributes

General Information

Product type

Railway cable

Weight

2197 kg/km

Copper index

2304.000 kg/km

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Maximum operating voltage Um

1,2 kV AC

Current rating according to

EN 50355

Max. conductor resistance at 20°C

0.0817 Ω/km

Product Design

Type designation for rolling stock cables

Type M

Cable dimension

1X240

Conductor cross-section (mm2)

240 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

1

Shielded

No

Min. core diameter

22.2 mm

Nominal core diameter

2.4 mm

Max. diameter of core

26.0 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Core wrapping

MICA tape

Single core color

red

Single core identification

Single-coloured

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

4 x outer diameter

temperature, fixed installation

-40 °C to 90 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-24

Low smoke density according to

EN 50264-1

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

No

Ozone resistant

Yes

Ozone-resistant according to

EN 50264-3-1, method B
EN 50305

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50264-3-1

Alkali-resistant

Yes

Alkali resistant according to

EN 50264-3-1

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50264-3-1

Fuel resistant

Yes

Fuel-resistant according to

EN 50264-3-1

Certifications and Standards

CE marked

No

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50264-3-1

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from UNIRAIL S 50264-3-1 600V M FR

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15382100 1 No 0.5 mm² 4.800 kg/km 10 kg/km
15382101 1 No 0.75 mm² 7.200 kg/km 13 kg/km
15382102 1 No 1 mm² 9.600 kg/km 17 kg/km
15382103 1 No 1.5 mm² 14.400 kg/km 23 kg/km
15382104 1 No 2.5 mm² 24.000 kg/km 33 kg/km
15382105 1 No 4 mm² 38.400 kg/km 47 kg/km
15382106 1 No 6 mm² 57.600 kg/km 67 kg/km
15382107 1 No 10 mm² 96.000 kg/km 106 kg/km
15382108 1 No 16 mm² 153.600 kg/km 158 kg/km
15382109 1 No 25 mm² 240.000 kg/km 248 kg/km
15382110 1 No 35 mm² 336.000 kg/km 331 kg/km
15382111 1 No 50 mm² 480.000 kg/km 474 kg/km
15382112 1 No 70 mm² 672.000 kg/km 655 kg/km
15382113 1 No 95 mm² 912.000 kg/km 871 kg/km
15382114 1 No 120 mm² 1152.000 kg/km 1095 kg/km
15382115 1 No 150 mm² 1440.000 kg/km 1363 kg/km
15382116 1 No 185 mm² 1776.000 kg/km 1699 kg/km
15382117 1 No 240 mm² 2304.000 kg/km 2197 kg/km
15382118 1 No 300 mm² 2880.000 kg/km 2689 kg/km
15382119 1 No 400 mm² 3840.000 kg/km 3800 kg/km
Show less
Show all

Why Choose Lapp