UNIRAIL S 50264-3-1 600V M FR 1X16
Railway cable; 1X16; EN 50264-3-1; Type M; U0/U: 0,6/1 kV; -40 - 90 °C; Halogen-free compound; ; red
Benefits
- For the protection of people and property.
- Insulation integrity for up to 120 minutes under the effect of fire (classification PH120 according to DIN EN 50200). Guarantees functional integrity and the power supply in the event of an emergency.
- Compliant with standards for use in railway vehicles: fire safety and cable design requirements in accordance with DIN EN 50264-3-1, type M; fire behaviour in accordance with DIN EN 45545-2, hazard level HL3.
- Cross-linked insulation material promotes longevity at high temperatures or with high current loads, and provides high dielectric strength.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Space-saving due to reduced wall thicknesses.
Applications
- For wiring safety-related components in railway vehicles.
- Typical application areas are emergency power circuits for alarm, lighting and communication purposes, which must maintain their function for a certain period of time in the event of a fire.
- For use in railway vehicles, for fixed installation and applications where limited movement is to be expected.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
Technical Attributes
General Information
Product type
Railway cable
Weight
158 kg/km
Copper index
153.600 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Current rating according to
EN 50355
Max. conductor resistance at 20°C
1.24 Ω/km
Product Design
Type designation for rolling stock cables
Type M
Cable dimension
1X16
Conductor cross-section (mm2)
16 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
1
Shielded
No
Min. core diameter
6.1 mm
Nominal core diameter
2.4 mm
Max. diameter of core
7.2 mm
Shape of cable
Round
Core insulation base material
Halogen-free compound
Core wrapping
MICA tape
Single core color
red
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
temperature, fixed installation
-40 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-25
Low smoke density according to
EN 50264-1
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
Ozone resistant
Yes
Ozone-resistant according to
EN 50264-3-1, method BEN 50305
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50264-3-1
Alkali-resistant
Yes
Alkali resistant according to
EN 50264-3-1
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
Certifications and Standards
CE marked
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-1
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNIRAIL S 50264-3-1 600V M FR
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
15382100 | 1 | No | 0.5 mm² | 4.800 kg/km | 10 kg/km | |
15382101 | 1 | No | 0.75 mm² | 7.200 kg/km | 13 kg/km | |
15382102 | 1 | No | 1 mm² | 9.600 kg/km | 17 kg/km | |
15382103 | 1 | No | 1.5 mm² | 14.400 kg/km | 23 kg/km | |
15382104 | 1 | No | 2.5 mm² | 24.000 kg/km | 33 kg/km | |
15382105 | 1 | No | 4 mm² | 38.400 kg/km | 47 kg/km | |
15382106 | 1 | No | 6 mm² | 57.600 kg/km | 67 kg/km | |
15382107 | 1 | No | 10 mm² | 96.000 kg/km | 106 kg/km | |
15382108 | 1 | No | 16 mm² | 153.600 kg/km | 158 kg/km | |
15382109 | 1 | No | 25 mm² | 240.000 kg/km | 248 kg/km | |
15382110 | 1 | No | 35 mm² | 336.000 kg/km | 331 kg/km | |
15382111 | 1 | No | 50 mm² | 480.000 kg/km | 474 kg/km | |
15382112 | 1 | No | 70 mm² | 672.000 kg/km | 655 kg/km | |
15382113 | 1 | No | 95 mm² | 912.000 kg/km | 871 kg/km | |
15382114 | 1 | No | 120 mm² | 1152.000 kg/km | 1095 kg/km | |
15382115 | 1 | No | 150 mm² | 1440.000 kg/km | 1363 kg/km | |
15382116 | 1 | No | 185 mm² | 1776.000 kg/km | 1699 kg/km | |
15382117 | 1 | No | 240 mm² | 2304.000 kg/km | 2197 kg/km | |
15382118 | 1 | No | 300 mm² | 2880.000 kg/km | 2689 kg/km | |
15382119 | 1 | No | 400 mm² | 3840.000 kg/km | 3800 kg/km |