ÖLFLEX® TRAIN 310 TW-P 300V 8X0,5
Railway cable; 8X0.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
15310032
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® TRAIN 310 TW-P 300V 8X0,5 Railway cable -  Primary Image
ÖLFLEX® TRAIN 310 TW-P 300V 8X0,5 Railway cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
CE marked
CE marked

Benefits

  • For the protection of people and property.
  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MM; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
  • Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
  • Electron beam cross-linked insulating material enables use at very low and high temperatures (see technical data).
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Space-saving due to reduced wall thicknesses.

Applications

  • Wide range of uses in rail vehicles.
  • Typical areas of application are control/monitoring circuits, locking circuits and the wiring of equipment.
  • For fixed, protected installation and for applications where limited movement can be expected.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Railway cable

Weight

71 kg/km

Copper index

38.400 kg/km

copper index (lb)

661.221 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Fixed installation nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Maximum operating voltage Um

550 V AC

Test voltage

3.5 kV

Current rating according to

EN 50355

Short-circuit temperature [5s]

160 °C

Max. conductor resistance at 20°C

40.1 Ω/km

Product Design

Type designation for rolling stock cables

Type MM

Cable dimension

8X0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Tin-plated Copper

Conductor design

EN 50306-1, 19-wire

Including protective conductor

No

Number of cores

8

Stranding type

Layered Stranding

Shielded

No

Nominal outer diameter

6.3 mm

Shape of cable

Round

Core insulation base material

Electron beam cross-linked polymer compound

Insulation colour

white

Base material of outer sheath

Electron beam cross-linked polymer compound

Cable insulation colour

black

Core identification

Numbers

Core colour code

EN 50334

Product Characteristics

Application area

Fixed Installation

Installation type in railway vehicles

Class P (protected installation)

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

25.2 mm

Minimum bending radius, occasionally moved

5 x outer diameter

Minimum bending radius in mm, occasionally flexing

31.5 mm

temperature, fixed installation

-40 °C to 120 °C
-50 °C according to GOST

Temperature, occasionally moved

-35 °C to 105 °C

Flame-retardant

Yes

Flame retardance according to

UL FT4

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Ozone resistant

Yes

Ozone-resistant according to

EN 50306

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50306

Alkali-resistant

Yes

Alkali resistant according to

EN 50306

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50306

Fuel resistant

Yes

Fuel-resistant according to

EN 50306

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50306-4

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® TRAIN 310 TW-P 300V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15310000 4 No 0.5 mm² 19.200 kg/km 42 kg/km
15310001 7 No 0.5 mm² 33.600 kg/km 64 kg/km
15310002 13 No 0.5 mm² 62.400 kg/km 120 kg/km
15310003 19 No 0.5 mm² 91.200 kg/km 157 kg/km
15310004 37 No 0.5 mm² 177.600 kg/km 285 kg/km
15310005 4 No 0.75 mm² 28.800 kg/km 55 kg/km
15310006 7 No 0.75 mm² 50.400 kg/km 84 kg/km
15310007 13 No 0.75 mm² 93.600 kg/km 162 kg/km
15310008 19 No 0.75 mm² 136.800 kg/km 214 kg/km
15310009 37 No 0.75 mm² 266.400 kg/km 392 kg/km
15310010 48 No 0.75 mm² 346.000 kg/km 489 kg/km
15310011 4 No 1 mm² 38.400 kg/km 68 kg/km
15310012 7 No 1 mm² 67.200 kg/km 106 kg/km
15310013 13 No 1 mm² 124.800 kg/km 200 kg/km
15310014 19 No 1 mm² 182.400 kg/km 267 kg/km
15310015 37 No 1 mm² 355.200 kg/km 498 kg/km
15310016 4 No 1.5 mm² 57.600 kg/km 98 kg/km
15310017 7 No 1.5 mm² 108.000 kg/km 170 kg/km
15310018 13 No 1.5 mm² 187.200 kg/km 295 kg/km
15310019 19 No 1.5 mm² 273.600 kg/km 396 kg/km
15310020 37 No 1.5 mm² 532.800 kg/km 728 kg/km
15310021 2 No 2.5 mm² 49.200 kg/km 106 kg/km
15310022 3 No 2.5 mm² 73.800 kg/km 131 kg/km
15310023 4 No 2.5 mm² 98.400 kg/km 165 kg/km
15310024 6 No 0.5 mm² 28.800 kg/km 60 kg/km
15310030 2 No 0.5 mm² 9.600 kg/km 26 kg/km
15310031 3 No 0.5 mm² 14.400 kg/km 31 kg/km
15310032 8 No 0.5 mm² 38.400 kg/km 71 kg/km
15310033 48 No 0.5 mm² 230.400 kg/km 342 kg/km
15310034 2 No 0.75 mm² 14.400 kg/km 34 kg/km
15310035 3 No 0.75 mm² 21.600 kg/km 42 kg/km
15310036 6 No 0.75 mm² 43.200 kg/km 74 kg/km
15310037 8 No 0.75 mm² 57.600 kg/km 106 kg/km
15310038 2 No 1 mm² 19.200 kg/km 40 kg/km
15310039 3 No 1 mm² 28.800 kg/km 50 kg/km
15310040 6 No 1 mm² 57.600 kg/km 89 kg/km
15310041 8 No 1 mm² 76.800 kg/km 126 kg/km
15310042 48 No 1 mm² 460.800 kg/km 589 kg/km
15310043 2 No 1.5 mm² 28.800 kg/km 60 kg/km
15310044 3 No 1.5 mm² 43.200 kg/km 76 kg/km
15310045 6 No 1.5 mm² 86.400 kg/km 146 kg/km
15310046 8 No 1.5 mm² 115.200 kg/km 194 kg/km
15310047 48 No 1.5 mm² 691.200 kg/km 929 kg/km
15310048 6 No 2.5 mm² 144.000 kg/km 233 kg/km
15310049 7 No 2.5 mm² 168.000 kg/km 253 kg/km
15310050 8 No 2.5 mm² 192.000 kg/km 312 kg/km
15310051 13 No 2.5 mm² 312.000 kg/km 450 kg/km
15310052 19 No 2.5 mm² 456.000 kg/km 639 kg/km
15310053 37 No 2.5 mm² 888.000 kg/km 1185 kg/km
Show less
Show all

Why Choose Lapp