ÖLFLEX® TRAIN 310 TW-P 300V 6X0,5
Railway cable; 6X0.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 120 °C; Electron beam cross-linked polymer compound;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
15310024
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® TRAIN 310 TW-P  300V 6X0,5 Railway cable -  Primary Image
ÖLFLEX® TRAIN 310 TW-P  300V 6X0,5 Railway cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
CE marked
CE marked

Benefits

  • For the protection of people and property.
  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50306-4, type MM; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
  • Fire behaviour also certified in accordance with NF testing standards from AFNOR (depending on the item, see Technical Data).
  • Electron beam cross-linked insulating material enables use at very low and high temperatures (see technical data).
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Space-saving due to reduced wall thicknesses.

Applications

  • Wide range of uses in rail vehicles.
  • Typical areas of application are control/monitoring circuits, locking circuits and the wiring of equipment.
  • For fixed, protected installation and for applications where limited movement can be expected.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Railway cable

Weight

60 kg/km

Copper index

28.800 kg/km

copper index (lb)

193.528 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Fixed installation nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Maximum operating voltage Um

550 V AC

Test voltage

3.5 kV

Current rating according to

EN 50355

Short-circuit temperature [5s]

160 °C

Max. conductor resistance at 20°C

40.1 Ω/km

Product Design

Type designation for rolling stock cables

Type MM

Cable dimension

6X0.5

Conductor cross-section (mm2)

0.5 mm²

Conductor material

Tin-plated Copper

Conductor design

EN 50306-1, 19-wire

Including protective conductor

No

Number of cores

6

Stranding type

Layered Stranding

Shielded

No

Nominal outer diameter

5.4 mm

Shape of cable

Round

Core insulation base material

Electron beam cross-linked polymer compound

Insulation colour

white

Base material of outer sheath

Electron beam cross-linked polymer compound

Cable insulation colour

black

Core identification

Numbers

Core colour code

EN 50334

Product Characteristics

Application area

Fixed Installation

Installation type in railway vehicles

Class P (protected installation)

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

21.6 mm

Minimum bending radius, occasionally moved

5 x outer diameter

Minimum bending radius in mm, occasionally flexing

27.0 mm

temperature, fixed installation

-40 °C to 120 °C
-50 °C according to GOST

Temperature, occasionally moved

-35 °C to 105 °C

Flame-retardant

Yes

Flame retardance according to

UL FT4

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Ozone resistant

Yes

Ozone-resistant according to

EN 50306

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50306

Alkali-resistant

Yes

Alkali resistant according to

EN 50306

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50306

Fuel resistant

Yes

Fuel-resistant according to

EN 50306

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50306-4

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® TRAIN 310 TW-P 300V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15310000 4 No 0.5 mm² 19.200 kg/km 42 kg/km
15310001 7 No 0.5 mm² 33.600 kg/km 64 kg/km
15310002 13 No 0.5 mm² 62.400 kg/km 120 kg/km
15310003 19 No 0.5 mm² 91.200 kg/km 157 kg/km
15310004 37 No 0.5 mm² 177.600 kg/km 285 kg/km
15310005 4 No 0.75 mm² 28.800 kg/km 55 kg/km
15310006 7 No 0.75 mm² 50.400 kg/km 84 kg/km
15310007 13 No 0.75 mm² 93.600 kg/km 162 kg/km
15310008 19 No 0.75 mm² 136.800 kg/km 214 kg/km
15310009 37 No 0.75 mm² 266.400 kg/km 392 kg/km
15310010 48 No 0.75 mm² 346.000 kg/km 489 kg/km
15310011 4 No 1 mm² 38.400 kg/km 68 kg/km
15310012 7 No 1 mm² 67.200 kg/km 106 kg/km
15310013 13 No 1 mm² 124.800 kg/km 200 kg/km
15310014 19 No 1 mm² 182.400 kg/km 267 kg/km
15310015 37 No 1 mm² 355.200 kg/km 498 kg/km
15310016 4 No 1.5 mm² 57.600 kg/km 98 kg/km
15310017 7 No 1.5 mm² 108.000 kg/km 170 kg/km
15310018 13 No 1.5 mm² 187.200 kg/km 295 kg/km
15310019 19 No 1.5 mm² 273.600 kg/km 396 kg/km
15310020 37 No 1.5 mm² 532.800 kg/km 728 kg/km
15310021 2 No 2.5 mm² 49.200 kg/km 106 kg/km
15310022 3 No 2.5 mm² 73.800 kg/km 131 kg/km
15310023 4 No 2.5 mm² 98.400 kg/km 165 kg/km
15310024 6 No 0.5 mm² 28.800 kg/km 60 kg/km
15310030 2 No 0.5 mm² 9.600 kg/km 26 kg/km
15310031 3 No 0.5 mm² 14.400 kg/km 31 kg/km
15310032 8 No 0.5 mm² 38.400 kg/km 71 kg/km
15310033 48 No 0.5 mm² 230.400 kg/km 342 kg/km
15310034 2 No 0.75 mm² 14.400 kg/km 34 kg/km
15310035 3 No 0.75 mm² 21.600 kg/km 42 kg/km
15310036 6 No 0.75 mm² 43.200 kg/km 74 kg/km
15310037 8 No 0.75 mm² 57.600 kg/km 106 kg/km
15310038 2 No 1 mm² 19.200 kg/km 40 kg/km
15310039 3 No 1 mm² 28.800 kg/km 50 kg/km
15310040 6 No 1 mm² 57.600 kg/km 89 kg/km
15310041 8 No 1 mm² 76.800 kg/km 126 kg/km
15310042 48 No 1 mm² 460.800 kg/km 589 kg/km
15310043 2 No 1.5 mm² 28.800 kg/km 60 kg/km
15310044 3 No 1.5 mm² 43.200 kg/km 76 kg/km
15310045 6 No 1.5 mm² 86.400 kg/km 146 kg/km
15310046 8 No 1.5 mm² 115.200 kg/km 194 kg/km
15310047 48 No 1.5 mm² 691.200 kg/km 929 kg/km
15310048 6 No 2.5 mm² 144.000 kg/km 233 kg/km
15310049 7 No 2.5 mm² 168.000 kg/km 253 kg/km
15310050 8 No 2.5 mm² 192.000 kg/km 312 kg/km
15310051 13 No 2.5 mm² 312.000 kg/km 450 kg/km
15310052 19 No 2.5 mm² 456.000 kg/km 639 kg/km
15310053 37 No 2.5 mm² 888.000 kg/km 1185 kg/km
Show less
Show all

Why Choose Lapp