K SIA-SIA NiCr/Ni 2x0.8 IEC oval
Thermocouple cable; K; IEC; SIA-SIA - Oval; 2X0.8
Benefits
- Clear identification of the cable type based on the article name. Thermocouple cables: Abbreviation of the thermocouple ("K", "N", ...). Thermoelectric cables: Abbreviation of the thermocouple supplemented by an X ("JX", "LX", ...). Compensating cables: Abbreviation of the thermocouple supplemented by a C and, if applicable, an abbreviation for different compensating materials ("KCA", "RCB/SCB", ...).
- Thermocouple cables can be used both directly as a thermocouple in a thermocouple element and as a reliable connection between the connection point and the reference junction.
- Thermoelectric and power cables provide a reliable connection between the connection point and the cold junction.
- Thermocouple and thermoelectric cables are made of the same alloy as the thermocouple. They correspond to accuracy class 1 or 2 according to IEC 60584, whereby class 1 offers the higher accuracy.
- Thermocouple cables are designed for use up to the maximum temperature of the thermocouple, while thermoelectric cables are calibrated in the standardised application range.
- Compensating cables use materials that have similar thermoelectric properties to the thermocouple element but are less expensive. They are calibrated in the standardised application range and correspond to accuracy class 2 in accordance with IEC 60584.
- Numerous dimensions and alloys available for a wide range of applications.
- Available in variants for applications with temperatures up to +1200 °C as well as for applications with increased radiation exposure, such as medical applications.
Applications
- For transmitting the thermoelectric voltage of thermocouple elements in temperature measurement technology.
- For temperature measurement in places where non-contact temperature measurement is not possible or practical.
- For use with the SILVYN® HIPROJACKET and SILVYN® SSUE protective conduits.
- For use with the FLEXIMARK® stainless steel FCC marking system.
- For fixed installation and occasional flexing.
Technical Attributes
General Information
Product type
Thermocouple cable
Weight
23 kg/km
copper index (lb)
195.000 lb/10,000 ft
Electrical Characteristics
Test voltage
0.5 kV
Product Design
Thermoelectric and compensating cable type
K
Cable dimension
2X0.8
Conductor cross-section (mm2)
0.8 mm²
Conductor design
IEC 60228 class 1: solid conductor
Including protective conductor
No
Number of cores
2
Shielded
No
Type of overall screen
Tin-plated copper braiding
optical degree of coverage overall screen
85 %
With armouring
No
Armouring type
Galvanised steel wire braiding
Min. outer diameter
4.1 mm
Nominal outer diameter
5.4 mm
Max. outer diameter
6.8 mm
Shape of cable
Oval
Extension and compensating cables design
SIA-SIA - Oval
Core insulation base material
Silica
Core insulation base material, shortname
SIA
Basic material of inner sheath
Glass fibre
Basic material of inner sheath, short form
GL
colour inner sheath
green
Base material of outer sheath
Silica
Base material of outer sheath, shortname
SIA
Cable insulation colour
green
Cable insulation RAL colour
RAL 9005
Core identification
Colours
Core colour code
IEC 60584-3
Thermoelectric and compensating cable colour code
IEC
Product Characteristics
Application area
FlexibleFixed Installation
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
54.0 mm
Minimum bending radius, occasionally moved
20 x outer diameter
Minimum bending radius in mm, occasionally flexing
108.0 mm
temperature, fixed installation
-50 °C to 1000 °C
Temperature, occasionally moved
-25 °C to 1000 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Chemical resistant
No
Halogenfree
Yes
Oil-resistant
No
PWIS-free
No
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Extension- and compensating cables, paired
Article number | Thermoelectric and compensating cable type | Thermoelectric and compensating cable colour code | Extension and compensating cables design | Cable dimension | Weight |
---|---|---|---|---|---|
0151001 | LX | DIN | PVC-Round | 2X1.5 | 40 kg/km |
0151003 | LX | DIN | SIR-Round | 2X1.5 | 40 kg/km |
0151005 | LX | DIN | GL-GL - Oval | 2X1.5 | 50 kg/km |
0151006 | LX | DIN | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0151007 | LX | DIN | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0151010 | LX | DIN | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0151011 | LX | DIN | PVC-PVC-S-Round | 2X1.5 | 140 kg/km |
0151015 | LX | DIN | SIR-GL-S-Round | 2X1.5 | 100 kg/km |
0151017 | LX | DIN | PVC-PVC - Oval | 2X1.5 | 70 kg/km |
0151019 | LX | DIN | SIR-GL - Oval | 2X1.5 | 50 kg/km |
0151022 | LX | DIN | SIR-SIR - Round | 2X1.5 | 80 kg/km |
0151023 | LX | DIN | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0151030 | LX | DIN | PVC-PVC - Round | 2X0.5 | 45 kg/km |
0151035 | LX | DIN | PVC-PVC - Round | 2X0.75 | 56 kg/km |
0151040 | LX | DIN | SIR-SIR-S-Oval | 2X0.5 | 51 kg/km |
0151050 | LX | DIN | SIR-SIR-S-Oval | 2X0.75 | 58 kg/km |
0151051 | LX | DIN | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0151052 | LX | DIN | PVC-PVC-C-PVC - Round | 2X0.22 | 48 kg/km |
0152001 | KCA | DIN | PVC-Round | 2X1.5 | 40 kg/km |
0152003 | KCA | DIN | SIR-Round | 2X1.5 | 40 kg/km |
0152005 | KCA | DIN | GL-GL - Oval | 2X1.5 | 50 kg/km |
0152006 | KCA | DIN | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0152007 | KCA | DIN | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0152010 | KCA | DIN | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0152011 | KCA | DIN | PVC-PVC-S-Round | 2X1.5 | 140 kg/km |
0152015 | KCA | DIN | SIR-GL-S-Round | 2X1.5 | 100 kg/km |
0152017 | KCA | DIN | PVC-PVC - Oval | 2X1.5 | 70 kg/km |
0152019 | KCA | DIN | SIR-GL - Oval | 2X1.5 | 50 kg/km |
0152022 | KCA | DIN | SIR-SIR - Round | 2X1.5 | 80 kg/km |
0152023 | KCA | DIN | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0152030 | KCA | DIN | SIR-SIR-S-Oval | 2X0.5 | 51 kg/km |
0152035 | KCA | DIN | SIR-SIR-S-Oval | 2X0.75 | 58 kg/km |
0152040 | KCA | DIN | PVC-PVC - Round | 2X0.5 | 45 kg/km |
0152045 | KCA | DIN | PVC-PVC - Round | 2X0.75 | 56 kg/km |
0152051 | KCA | DIN | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0152052 | KCA | DIN | PVC-PVC-C-PVC - Round | 2X0.22 | 31 kg/km |
0153005 | SCB | DIN | GL-GL - Oval | 2X1.5 | 50 kg/km |
0153006 | SCB | DIN | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0153007 | SCB | DIN | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0153010 | SCB | DIN | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0153015 | SCB | DIN | SIR-GL-S-Round | 2X1.5 | 100 kg/km |
0153019 | SCB | DIN | SIR-GL - Oval | 2X1.5 | 50 kg/km |
0153022 | SCB | DIN | SIR-SIR - Round | 2X1.5 | 80 kg/km |
0153023 | SCB | DIN | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0153051 | SCB | DIN | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0153052 | SCB | DIN | PVC-PVC-C-PVC - Round | 2X0.22 | 31 kg/km |
0154010 | KX | DIN | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0154011 | LX | DIN | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0154012 | KCA | DIN | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0154013 | KX | DIN | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0154014 | SCB | DIN | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0157513 | KCA | DIN | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
0157514 | LX | DIN | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
0157515 | SCB | DIN | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
0161001 | JX | IEC | PVC-Round | 2X1.5 | 40 kg/km |
0161003 | JX | IEC | SIR-Round | 2X1.5 | 40 kg/km |
0161005 | JX | IEC | GL-GL - Oval | 2X1.5 | 50 kg/km |
0161006 | JX | IEC | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0161007 | JX | IEC | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0161010 | JX | IEC | PVC-PVC - Round | 2X1.5 | 100 kg/km |
0161011 | JX | IEC | PVC-PVC-S-Round | 2X1.5 | 140 kg/km |
0161015 | JX | IEC | SIR-GL-S-Round | 2X1.5 | 100 kg/km |
0161017 | JX | IEC | PVC-PVC - Oval | 2X1.5 | 70 kg/km |
0161019 | JX | IEC | SIR-GL - Oval | 2X1.5 | 50 kg/km |
0161022 | JX | IEC | SIR-SIR - Round | 2X1.5 | 80 kg/km |
0161023 | JX | IEC | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0161030 | JX | IEC | PVC-PVC - Round | 2X0.5 | 45 kg/km |
0161035 | JX | IEC | PVC-PVC - Round | 2X0.75 | 56 kg/km |
0161040 | JX | IEC | SIR-SIR-S-Oval | 2X0.5 | 51 kg/km |
0161050 | JX | IEC | SIR-SIR-S-Oval | 2X0.75 | 58 kg/km |
0161051 | JX | IEC | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0161052 | JX | IEC | PVC-PVC-C-PVC - Round | 2X0.22 | 31 kg/km |
0162001 | KCA | IEC | PVC-Round | 2X1.5 | 40 kg/km |
0162003 | KCA | IEC | SIR-Round | 2X1.5 | 40 kg/km |
0162005 | KCA | IEC | GL-GL - Oval | 2X1.5 | 50 kg/km |
0162006 | KCA | IEC | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0162007 | KCA | IEC | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0162010 | KCA | IEC | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0162011 | KCA | IEC | PVC-PVC-S-Round | 2X1.5 | 140 kg/km |
0162015 | KCA | IEC | SIR-GL-S-Round | 2X1.5 | 100 kg/km |
0162017 | KCA | IEC | PVC-PVC - Oval | 2X1.5 | 70 kg/km |
0162019 | KCA | IEC | SIR-GL - Oval | 2X1.5 | 50 kg/km |
0162022 | KCA | IEC | SIR-SIR - Round | 2X1.5 | 80 kg/km |
0162023 | KCA | IEC | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0162030 | KCA | IEC | SIR-SIR-S-Oval | 2X0.5 | 51 kg/km |
0162035 | KCA | IEC | SIR-SIR-S-Oval | 2X0.75 | 58 kg/km |
0162040 | KCA | IEC | PVC-PVC - Round | 2X0.5 | 45 kg/km |
0162045 | KCA | IEC | PVC-PVC - Round | 2X0.75 | 56 kg/km |
0162051 | KCA | IEC | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0162052 | KCA | IEC | PVC-PVC-C-PVC - Round | 2X0.22 | 31 kg/km |
0163005 | SCB | IEC | GL-GL - Oval | 2X1.5 | 50 kg/km |
0163006 | SCB | IEC | GL-GL-S-Oval | 2X1.5 | 80 kg/km |
0163007 | SCB | IEC | SIR-SIR-S-Oval | 2X1.5 | 90 kg/km |
0163010 | SCB | IEC | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0163015 | SCB | IEC | SIR-GL-S-Round | 2X1.5 | 82 kg/km |
0163022 | SCB | IEC | SIR-SIR - Round | 2X1.5 | 76 kg/km |
0163023 | SCB | IEC | SIR-SIR-S-Round | 2X1.5 | 120 kg/km |
0163051 | SCB | IEC | PVC-PVC - Round | 2X0.22 | 22 kg/km |
0163052 | SCB | IEC | PVC-PVC-C-PVC - Round | 2X0.22 | 31 kg/km |
0164010 | KX | IEC | PVC-PVC - Round | 2X1.5 | 79 kg/km |
0164011 | JX | IEC | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0164012 | KCA | IEC | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0164013 | KX | IEC | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0164014 | SCB | IEC | PVC-ST-PVC - Round | 2X1.5 | 85 kg/km |
0167513 | KCA | IEC | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
0167514 | JX | IEC | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
0167515 | SCB | IEC | PVC-PVC-S-PVC - Round | 2X1.5 | 160 kg/km |
1161004 | J | IEC | GL-GL-S-Round | 2X0.22 | 27 kg/km |
1161005 | K | IEC | GL-GL-S-Round | 2X0.22 | 28 kg/km |
1161007 | K | IEC | FEP-C-FEP - Round | 2X0.22 | 22 kg/km |
1161008 | K | IEC | FEP-FEP - Oval | 2X0.5 | 10 kg/km |
1161009 | K | IEC | GL-GL - Oval | 2X0.5 | 7 kg/km |
1161011 | KCA | IEC | FEP-SIR - Round | 2X0.22 | 22 kg/km |
1161012 | KCA | IEC | SIR-GL-S-Oval | 2X1.5 | 82 kg/km |
1161014 | J | IEC | GL-GL-S-Round | 2X0.35 | 31 kg/km |
1161015 | K | IEC | GL-GL - Oval | 2X0.5 | 7 kg/km |
1161016 | K | IEC | SIA-SIA - Oval | 2X0.8 | 23 kg/km |
1161017 | N | IEC | SIA-SIA - Oval | 2X0.8 | 23 kg/km |
1161018 | K | IEC | KG-KG - Oval | 2X0.8 | 20 kg/km |
1161019 | N | IEC | KG-KG - Oval | 2X0.8 | 20 kg/km |
1161050 | KCA | IEC | ETFE-C-ETFE - Round | 2X0.75 | 43 kg/km |