SKINTOP® MSR-XL PG 7
Cable gland; PG 7; Clamping range (min./max.): 2 - 5 mm; Wrench width 1: 67; Brass Nickel-plated; UV-resistant; IP 68 - 5 bar (30 min);

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52115770
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® MSR-XL PG 7 Cable gland -  Primary Image
SKINTOP® MSR-XL PG 7 Cable gland -  Primary Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Maximum reliability
  • Optimum strain relief
  • Wide, variable clamping ranges
  • Especially for thick walls

Applications

  • With long connection thread for applications involving a thicker wall
  • In areas where mechanical and chemical stability are critical
  • Chemical industry
  • Measurement and control technology
  • Machine and equipment manufacturing
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

100.000

Product Design

For armoured cables

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

32 mm

Clear width

5 mm

Thread type

PG

Thread size

PG 7

Pitch of thread

1,27

Thread length

15 mm

Wrench width 1

67 mm

Wrench size 2

67 mm

Hexagonal edge size

73.5 mm

Min. clamping range

2 mm

Max. clamping range

5 mm

EMC screening

No

Insert material

Polyamide

Insert material, short form

PA

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 68 - 5 bar (30 min)

Suitable for EX-applications

No

Temperature dynamic min.

-25 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

lead free

No

Impact-resistant

Yes

Vibration protection

Yes

Strain relief
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
All articles from SKINTOP® MS-XL / SKINTOP® MSR-XL

Article number Thread size Min. clamping range Max. clamping range Delivery Unit
52115700 PG 7 2 mm 6.5 mm 100
52115710 PG 9 4 mm 8 mm 100
52115720 PG 11 4 mm 10 mm 50
52115730 PG 13,5 5 mm 12 mm 50
52115740 PG 16 8 mm 14 mm 50
52115750 PG 21 11 mm 18 mm 25
52115760 PG 29 16 mm 25 mm 25
52115770 PG 7 2 mm 5 mm 100
52115780 PG 9 2 mm 6 mm 100
52115790 PG 11 3 mm 7 mm 50
52115800 PG 13,5 4 mm 9 mm 50
52115810 PG 16 6 mm 13 mm 50
52115820 PG 21 8 mm 16 mm 25
52115830 PG 29 10.5 mm 20 mm 25
Show less
Show all

Why Choose Lapp